Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging
- Connects 2 displays at the same time for multitasking and increasing productivity via a Thunderbolt 3-enabled host
- Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
- Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
- Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
- USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals