Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 6 ft. (1.83 m)


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • For AT and PS/2 keyboards

View Full Product Details

Tripp Lite Part Number

P222-006

Have a Question?
Contact Us

Overview

Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 6-ft. (1.83 m) PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. superior molded cables with foil-shielding for maximum EMI/RFI protection.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection.
  • For PS/2 keyboards and mice
  • MiniDIN6 (male) to MiniDIN6 (female)

System Requirements

  • PS/2 device or cable with MiniDin6 Male connector

Package Includes

  • 6-ft. (1.83 m) PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011893
TechnologyPS/2
PHYSICAL
ColorBeige
Cable Jacket ColorBeige
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 1MINI DIN-6 (MALE)
Side B - Connector 1MINI DIN-6 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P222006 model support page.

Documents & Downloads

support icon

Do you own a
P222-006

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.