Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30.5 m), TAA


Works with Tripp Lite's B126-Series transmitters to extend an HDMI signal via Cat5e/6 cable up to 100 ft. to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Built-in HDMI cable latches tightly for more secure connection
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B126-1P0

Have a Question?
Contact Us

Overview

The B126-1P0 HDMI over Cat5/Cat6 Passive Remote Receiver works with Tripp Lite's B126-002 and B126-004 transmitters to extend an HDMI signal to multiple projectors, monitors or televisions in a chain. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

The B126-1P0 can extend a 1080i (60 Hz) signal up to 100-ft. (30.5 m) or a 1080p (60 Hz) signal up to 50-ft. (15.24 m) with a single Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series) between it and the transmitter. The built-in HDMI cable features a latching connector that helps prevent accidental disconnection. No external power is required.

In addition to crystal-clear video, the B126-1P0 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install.

Features

Extends High-Definition Signals
  • Works in tandem with Tripp Lite's B126-002 and B126-004 transmitter units
  • Extends a 1080i (60 Hz) signal up to 100-ft. (30.5 m)
  • Extends a 1080p (60 Hz) signal up to 50-ft. (15.24 m)
  • Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
  • Built-in HDMI cable with latching connector to help prevent accidental disconnection

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • No external power required

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B126-1P0 HDMI over Cat5/Cat6 Passive Remote Receiver
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157461
Product TypeCat5/Cat6 Receiver
TechnologyHDMI; Cat5/5e; Cat6
Form Factor and Mounting OptionsPigtail
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)100
Max 1080P Range (ft)50
Max 1280 x 720 (720p) Range (ft)50
Max 1920 x 1080 (1080p) Range (ft)50
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Signal Range (ft.)50ft
Signal Range (m)15.2
Range Extension using other Tripp Lite product175ft @ 1080i 125ft @ 1080p
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB126-110
Max Supported Color Depth24-bit True Color
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio OutputHDMI
Audio SpecificationPass-through audio
POWER
Power SourceReceiver end only (Optional)
Power Source TypeUSB
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen = Connection
PHYSICAL
ColorBlack
Number of Displays1
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.17
Unit Dimensions (hwd / in.)0.59 x 1.02 x 8.36
Unit Packaging TypeBox
Unit Weight (lbs.)0.03
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)100
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
FEATURES & SPECIFICATIONS
HDMI Specification1.3b
HDCP Specification1.4
Driver RequiredNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the B1261P0 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)

Video Extenders

  Model Number Description
2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA B126-002 B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA
4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA B126-004 B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA
HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38.1 m), TAA B126-110 B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38.1 m), TAA

Video Switches

  Model Number Description
2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38.1 m), TAA B126-2X2 B126-2X2 2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38.1 m), TAA
4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53.34 m), TAA B126-4X4 B126-4X4 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53.34 m), TAA

Resources & Downloads

support icon

Do you own a
B126-1P0

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.