Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

2-Port Manual VGA/SVGA Video Switch (3x HD15F)


  • 2-port HD15 VGA/SVGA Push-Button Switch
  • Rugged Metal Case

View Full Product Details

Tripp Lite Part Number

B112-002-R

Have a Question?
Contact Us

Overview

Tripp Lite's 2-Port Manual VGA/SVGA Switch is the optimal solution for connecting two computers to one monitor or two monitors to one computer. The 2-Port Manual VGA/SVGA Switch features a fully-shielded rugged metal case with front-panel push-button switching. Interior printed circuit board design allows for crystal clear resolutions up to 1600x1280. It does not require any AC power to operate.

Features

  • Connects two computers to one monitor or two monitors to one computer
  • Fully-shielded rugged metal case with front-panel push button switch
  • Does not require external power, software, or complicated set-up procedures

System Requirements

  • Computer with an HD15 port
  • VGA or SVGA monitor with HD15M cable

Package Includes

  • B112-002-R Manual VGA/SVGA 2 Position Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332014269
INPUT
Bus Powered  Yes
PHYSICAL
ColorSilver
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)1.00 x 4.90 x 3.50
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.94 x 4.4 x 2.7
Unit Packaging TypeBox
Unit Weight (lbs.)0.33
ENVIRONMENTAL
Operating Temperature Range14 to 131 F (-10 to 55 C)
Storage Temperature Range5 to 131 F (-15 to 55 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  1.7 BTU/Hr
Power Consumption (Watts)0.5
CONNECTIONS
Ports2
Side A - Connector 1(2) HD15 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Port SelectionPushbutton
Max Supported Video Resolution1920 x 1080 @60Hz
Driver RequiredNo
EDID Compatible  Yes
TechnologyVGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.
P512-006 | Digital Signage & Audio/Video P512-006 VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft.
P512-010 | Digital Signage & Audio/Video P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft.
P512-015 | Digital Signage & Audio/Video P512-015 VGA Monitor Cable, 640x480 (HD15 M/M), 15 ft.

Resources & Downloads

support icon

Do you own a
B112-002-R

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.