Part Number: DDR1732SAL
Aluminum desk clamp mounts your 13 to 34 in. monitor at a comfortable height to free up valuable space on your desk or work area.
- Aluminum frame attaches securely to your desk via clamp or grommet
- -90° to +90° tilt, -90° to +90° swivel and 90° rotation help you find the perfect angle
- Base includes a USB 3.0 port and dual 3.5 mm audio ports for connecting peripherals
- Durable aluminum flex arm blends into any décor and supports up to 19.8 lb.
- VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
- 5-year limited warranty
Features
Rugged Aluminum Desk Clamp Lifts Your Monitor Above Your Work Area’s Surface
This VESA-compliant desktop clamp mounts a flat- or curved-screen display above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DDR1732SAL fits most flat- and curved-panel monitors from 13 to 34 inches. The durable aluminum frame tolerates frequent adjustments, and the swiveling aluminum arm supports up to 19.8 pounds (9 kg). Instead of clamping the unit to your desktop, you may install it using the included grommet. All hardware is included. Cable management brackets along the arms prevent excess cord clutter.
Swivel, Tilt and Rotate the Screens to Find the Most Comfortable Viewing Angles
The gas spring arm adjusts independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -90° to +90° tilt, -90° to +90° swivel and 90° rotation for positioning your screen. Easy screen adjustment lets you quickly find just the right angle without interrupting your workday.
Connect Your Favorite Devices to Help You Get Through the Workday
The base of the DDR1732SAL features a USB 3.0 port with pass-through charging for connecting a USB mobile device. Two 3.5 mm audio jacks allow connection of a microphone and speakers.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
System Requirements
Flat- and curved-screen monitors from 13 to 34 in.
Package Includes
- DDR1732SAL Single-Display Flex-Arm Desktop Clamp
- Mounting hardware for clamp and grommet
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332262493 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Desk Clamp; Grommet |
Degrees of Motion | -90/+90 for Tilt, Swivel and Rotate |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 34 |
Maximum Weight Capacity (lbs.) | 19.8 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 18.30 x 17.60 x 4.40 |
Shipping Weight (lbs.) | 10.20 |
Unit Dimensions (hwd / in.) | 32.300 x 24.700 x 4.500 |
Unit Weight (lbs.) | 10.2 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images