1.44kW 120V Single-Phase Metered PDU - 36 NEMA 5-15R Outlets, 5-15P Input, 15 ft. Cord, 72 in. 0U Rack
Single-phase PDU allows real-time current metering to prevent circuit overloads that could cause costly downtime as additional equipment is connected.
- 36 NEMA 5-15R 120V outlets distribute AC power to connected equipment
- Digital ammeter for on-site real-time load monitoring helps prevent power overloads
- Lighted power switch with protective cover helps prevent accidental shutdowns
- 15 ft. cord with NEMA 5-15P single-phase input connects to AC power source
- 72 in. 0U PDU with included mounting hardware installs in rack or under counter
- 2-year limited warranty
PDUMV15-72 New
Have a Question?
Features
Single-Phase 0U PDU Distributes and Monitors Network-Grade Power in Real Time
This metered PDU provides real-time local reporting of the total load level via its built-in digital current metering. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMV15-72 features 36 NEMA 5-15R 120V outlets for connecting equipment. An included 15-foot (4.6 m) cord with NEMA 5-15P input plug connects to a distant AC power source, generator or protected UPS system to distribute power to connected loads.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
A digital ammeter reports the total load for all connected equipment. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low.
Up-to-Date Safety Features Protect Your Vital Equipment
A lighted on/off switch is protected by an integrated transparent plastic cover to help prevent an accidental shutdown that could lead to costly downtime. A 15A circuit breaker protects connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The 72-inch 0U all-metal housing mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting clips and hardware. You may also use the clips to secure the PDU to a wall, counter or other flat, secure surface. Bolt-down retention brackets keep power cords organized and your rack free of clutter.
Typical Applications
- Deliver network-grade power to high-density equipment in networking, telecom, security, audio/video and sound reinforcement applications
- Monitor power load in real time from all connected computers, switches, servers and other networking equipment
Package Includes
- PDUMV15-72 1.44kW Single-Phase Metered PDU
- Plug retention brackets with installation hardware
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332255839 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 100; 120; 127 |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 15 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (36) 5-15R |
Output Nominal Voltage | 100; 120; 127 |
Overload Protection | 15A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Switches | Lighted on/off switch with integrated transparent saftey cover |
PHYSICAL
Form Factors Supported | Vertical |
Material of Construction | Aluminum |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 2.40 x 6.65 x 75.79 |
Unit Dimensions (hwd / in.) | 72.47 x 1.64 x 1.5 |
Unit Weight (lbs.) | 6.14 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1 (USA); CSA (Canada); RoHS Compliant |
Certification Details | Series Number (s) AG-00DD; Safety Standards (Canada) CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014; Safety Standards (U.S.) UL60950-1:2007 (2nd Ed)+A1 R10.14; FCC/ICES Compliant CLASS A |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-2 | Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-515MF | Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P022-001 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.