Part Number: SMART750
This Model has been retired and replaced by SMART750TSU. An Owner's Manual and other information for the SMART750 is available on the model support page
Overview
Features
- 750VA/450 watt power handling capability supports a variety of networking, telecom and various other application types
- Built-in voltage regulation and battery support, plus complete AC line surge suppression prevents equipment damage, data loss and downtime
- Large internal batteries offer 16.2 minutes half load runtime and 5.6 minutes at full load during power failures
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits with two boost and one voltage reduction level maintains usable 120V nominal output over an input voltage range of 75-147V
- Includes a total of 6 NEMA5-15R outlets
- Includes USB communications port for remote monitoring of UPS status and site power conditions
- Communications port enables safe unattended shutdown without data loss during extended power failures
- Communications port supports messaging of UPS and line power status, including on-battery, low-battery, power-restored, AC line voltage, DC battery voltage and battery capacity
- Communications port supports timed inverter shutoff after unattended shutdown, activate self-test and 10-second reboot of connected equipment
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Battery replacement door allows on-site hot-swap battery replacement
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
- Notification of system status via 5 LEDs and multi-function audible alarms
- Wall mountable with UPSWM wallmount bracket
- Cold start capability enables UPS turn-on in battery mode during blackout conditions
Specifications
OVERVIEW
UPC Code | 037332139610 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 4.4A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (Watts) | 450 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Runtime Full Load (min.) | 5.6 min. (450w) |
Runtime Half Load (min.) | 16.2 min. (225w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC52 (quantity 2) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75V to 147V |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 300 |
Primary UPS Width (mm) | 183 |
Shipping Dimensions (hwd / in.) | 15.30 x 10.70 x 10.60 |
Shipping Weight (lbs.) | 23.80 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 11.8 x 7.2 x 7.5 |
UPS Power Module Weight (kg) | 10.43 |
UPS Power Module Weight (lbs.) | 23 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 134 |
AC Mode Efficiency Rating (100% Load) | 92% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 568 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 75 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images