Part Number: 0SU22081 TAA
This Model has been retired and replaced by B072-008-1. More information for the 0SU22081 is available on the model support page
Overview
The Smart 108 is a single-user analog Cat5 KVM switch that gives you the ability to control multiple computers or servers from a single keyboard/ video/mouse console. The rack mountable, 1U-sized switch features innovative ROC (RICC on cable) dongle technology that directly connects you to each server in the rack, eliminating cable clutter and the need for multiple consoles.
From SOHO to Enterprise
The Smart 108 is ideal for multiple server environments, from the small home office to the enterprise data center. Whatever the application, a company operating several servers can now connect them all to a single keyboard, video and mouse console, and operate them with 30m/100ft of range between the server and switch.
Features
- 8 Ports
- BIOS level access
- Multilayer security
- Multi-platform – PS/2 and USB support
- Extends distance between servers and switch up to 30 meters/100 feet over Cat5e cabling
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- DOS, Windows, LINUX, UNIX, MAC and all other major operating systems
Console
- VGA Monitor
- PS/2 Keyboard and Mouse
Resolution
- Supports video resolutions up to 1600 x 1200 @ 75Hz
Package Includes
- Smart 108
- RS232 Cable
- Power Cord
- Rackmount Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518209488 |
Console | No |
CONNECTIONS
Number of Ports | 8 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.50 x 6.50 x 10.50 |
Shipping Weight (lbs.) | 3.10 |
Unit Dimensions (hwd / in.) | 1.600 x 8.500 x 4.800 |
Unit Weight (lbs.) | 2.2 |
ENVIRONMENTAL
Storage Temperature Range | -40 to 70 C / -40 to 158 F |
Relative Humidity | 80% Non-Condensing |
Operating Temperature | 0 to 40 C / 32 to 104 F |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- 0SU22081 8-Port Minicom KVM Switch
https://tripplite.eaton.com/video/0su22081-8-port-minicom-kvm-switch/56351
Product Images