SmartOnline SV Series 80kVA Medium-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60Hz UPS System, No SVBM Battery Modules
- Fully configured for 80kVA capacity or 60kVA w/N+1 fault tolerance
- Economy mode option helps reduce operating and cooling costs
- Pre-installed WEBCARDLX network interface for 24/7 remote access
- DSP/IGBT technology and 1% output voltage regulation
- No internal battery modules, and requires external batteries to operate
- 1-year limited warranty
SV80KM4P0B
Have a Question?
Overview
Features
- Supports 208/120V or 220/127V AC 50/60Hz Wye 4-wire plus Earth hardwire input and output wiring
- Dual hardwire input design enables operation from up to 2 power sources
- Network-grade sine-wave AC output with 1% output voltage regulation and less than 1% output total harmonic distortion
- Tested to UL 1778 (U.S.), CSA (Canada) and NOM (Mexico) standards
- High 0.9 power factor for maximum power to the connected load
- Allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
- Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
- Optional EnviroSense2 sensors (sold separately) enable site monitoring of temperature, humidity and contact-closure status
- No Java required
- Modular configuration with hot-swappable power modules, and fast maintenance with zero downtime
- Comes fully configured for 80kVA total capacity or 60kVA with N+1 fault tolerance
- Supports external ±120VDC battery options for extended runtimes
- Up to 99% efficient in optional economy mode to lower operating and cooling costs
- Enables full continuous online operation during brownouts as low as 121V and overvoltages up to 253V
- Regulates output voltage within 1% of the selected nominal output voltage in on-line double-conversion mode
- Provides for less than 2% input total harmonic distortion (THDi) to support 1:1 generator sizing and prevent the need to oversize generator systems relative to UPS capacity
- Keep connected equipment operational during routine maintenance or critical power module failure
Specifications
OVERVIEW
UPC Code | 037332237484 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | SV80KM4P0B 80kVA Maximum Configuration: 240A; 305A maximum inrush current |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Nominal Input Voltage Description | Set of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | MAIN and ALTERNATE AC inputs are each protected by 300A 3 pole magnetic breakers |
Input Phase | 3-Phase |
Input Frequency | 40 to 70Hz (online mode); 50/60Hz Auto-selectable |
Power Factor (Input) | Greater than 0.99 (full load) |
THDi | Less than 2% (full linear load) |
OUTPUT
Output Volt Amp Capacity (VA) | 80000 |
Output kVA Capacity (kVA) | 80 |
Output Watt Capacity (Watts) | 72000 |
Output kW Capacity (kW) | 72 |
Output Capacity Details | OVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | Output THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included |
Frequency Compatibility | 50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion |
Frequency Compatibility Details | Auto-selectable, user adjustable |
Output Receptacle Details | Output wiring: 3P, N, E |
Output Circuit Breakers | 300A 3 pole magnetic breaker |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Output Receptacles | Hardwire |
Output Voltage Regulation | ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%) |
Output Frequency Regulation | ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes |
Output Amp Capacity | Output Amp Capacity 222A (208/120V); 210A (220/127V) |
Individually Controllable Load Banks | No |
Modular Upgrade Options | Includes 4 SV20PM 20kVA power modules; This is the maximum configuration for the SV medium-chassis series, no additional power modules can be added |
BATTERY
Full Load Runtime (min.) | No internal batteries and external batteries are required to operate |
Half Load Runtime (min.) | No internal batteries and external batteries are required to operate |
Expandable Battery Runtime | Extended runtimes available with ±120VDC external battery packs (sold separately); Recommended 3 pole, 400A, 250VDC breaker rating for external battery system |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied. |
External Battery Pack Compatibility | BP240V370 ; BP240V370NB ; EBP240V2502 ; EBP240V2502NB ; EBP240V3501 ; EBP240V3501NB ; EBP240V3502 ; EBP240V3502NB ; EBP240V5001 ; EBP240V5001NB ; EBP240V5002 ; EBP240V5002NB ; EBP240V6002 ; EBP240V6002NB ; EBP240V6003 ; EBP240V6003NB |
DC System Voltage (VDC) | ±120VDC |
Battery Recharge Rate (Included Batteries) | User selectable charging current of 1A to 32A (2A factory setting); Recharge rate for internal batteries is 4.6 hours to 90% capacity (7A charging current) |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage |
Undervoltage Correction | Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions |
Switches | Front panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch |
Alarm Cancel Operation | Audible alarms can be muted using on-screen prompts |
Audible Alarm | Unique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm) |
LED Indicators | Front panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 2496 |
AC Suppression Joule Rating Details | 2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E) |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 1,100 |
Primary UPS Height (mm) | 2,010 |
Primary UPS Width (mm) | 600 |
Shipping Dimensions (hwd / in.) | 85.62 x 29.52 x 48.03 |
Shipping Weight (lbs.) | 1074.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 79.13 x 23.62 x 43.3 |
UPS Power Module Weight (kg) | 411.41 |
UPS Power Module Weight (lbs.) | 907 |
ENVIRONMENTAL
Operating Temperature Range | 0° to +40°C (+32° to +104°F); De-rates to 90% capacity at 35°C / 95°F and 80% capacity at 40°C / 104°F |
Storage Temperature Range | -15° to +60°C (+5° to +140°F) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 24297 |
AC Economy Mode BTU / Hr. (Full Load) | 683 |
AC Economy Mode Efficiency Rating (100% Load) | 99% |
Audible Noise | Less than 73 DBA front-side, 1m |
Operating Elevation (m) | Up to 1000m (At elevations over 1000m, output de-rates by 1% per 100m) |
COMMUNICATIONS
Network Management Cards | WEBCARDLX ; MODBUSCARDSV ; RELAYCARDSV |
Network Monitoring Port Description | Includes pre-installed Tripp Lite WEBCARDLX network interface |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | DB9 cabling included |
SNMP Compatibility | Includes pre-installed WEBCARDLX network interface card |
Communications Interface | DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | UL1778: 2014 5th Edition; CSA C22.2 No. 107.3.14; FCC Part 15 Class A |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP240V370 | UPS Battery Pack for SV Series, 3-Phase UPS - External |
![]() |
BP240V370NB | UPS Battery Pack for SV Series, 3-Phase UPS, No Battery - External |
![]() |
EBP240V2501 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, Batteries Included |
![]() |
EBP240V2501NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, No Batteries Included |
![]() |
EBP240V2502 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included |
![]() |
EBP240V2502NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included |
![]() |
EBP240V3501 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, Batteries Included |
![]() |
EBP240V3501NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, No Batteries Included |
![]() |
EBP240V3502 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included |
![]() |
EBP240V3502NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included |
![]() |
EBP240V5001 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, Batteries Included |
![]() |
EBP240V5001NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 1 Cabinet - Tower, TAA, No Batteries Included |
![]() |
EBP240V5002 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included |
![]() |
EBP240V5002NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included |
![]() |
EBP240V6002 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, Batteries Included |
![]() |
EBP240V6002NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 2 Cabinets - Tower, TAA, No Batteries Included |
![]() |
EBP240V6003 | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, Batteries Included |
![]() |
EBP240V6003NB | UPS Battery Pack for SV-Series 3-Phase UPS, +/-120VDC, 3 Cabinets - Tower, TAA, No Batteries Included |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
SU80KMBPK | 3 Breaker Maintenance Bypass Panel for SV80K__ and SU80K |
![]() |
SUDC208V84P | 20-160kVA 3-Phase Power Distribution Center |
![]() |
SV20PM | Hot-Swappable Power Module, 20kVA/18kW for 208/120V 220/127V SV Series UPS Systems |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Services
Commissioning Services
Part Number | Description |
---|---|
W09-BW1-247 | Commissioning for SV or SVX 3-Phase UPS and Primary Battery in USA |
W09-BW1-247-1B | Commissioning for SV or SVX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W09-BW1-247-1BX | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W09-BW1-247-X | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA |
W09-EW1-247 | Commissioning for SV or SVX 3-Phase UPS and Primary Battery in USA - Premium |
W09-EW1-247-1B | Commissioning for SV or SVX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet USA - Premium |
W09-EW1-247-1BX | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium |
W09-EW1-247-X | Unpacking/Assembly for SV or SVX 3-Phase UPS Modular Frame Components (Power Modules/Battery Packs) Only and Commissioning for UPS and Primary Battery in USA - Premium |
Annual Service Agreements
Part Number | Description |
---|---|
W09-SCBAS1 | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery in USA |
W09-SCBAS1-1B | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA |
W09-SCENH1 | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery in USA - Premium |
W09-SCENH1-1B | Annual Service Agreement for SV or SVX 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA - Premium |
Resources & Downloads
Documentation
- SV80KM4P0B runtime chart
- Instruction Sheet for PowerAlert® Mass Updater Utility (English)
- Instruction Sheet for Tripp Lite Networked Device Mass Configuration Utility (English)
- LX Firmware Update Instructions (English)
- User's Guide for WEBCARDLX PowerAlert Device Manager (English)
- Owner's Manual for SmartOnline 208V SV-Series 3-Phase Modular UPS Systems (Multi-language)
- User's Guide for PowerAlert Network Management System (PANMS) (English)
- Owner's Manual for WEBCARDLX (English)
- Owner's Manual for WEBCARDLX (Multi-language)
- User's Guide for PowerAlert Network Shutdown Agent PANSA (English)
Design Resources
Product Literature
Declarations of Conformity
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.