Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 1-Outlet Portable Surge Protector, Direct Plug-In, 1080 Joules, Tel/Modem Protection

Model Number: TRAVELCUBE


  • 1 AC outlet
  • Direct plug-in design
  • Built-in tel/modem surge protection
  • 1080 joule rating
  • Diagnostic LED displays protection status
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The TRAVELCUBE is designed for convenient portable and economical surge protection. Small and powerful, the TRAVELCUBE features 1080 joules and carries $10K of insurance as well as a lifetime product warranty. Throw it in a briefcase or purse and have quality surge protection wherever you need it — hotel room, dorm, client office — anywhere!

Features

  • Portable wall-mount cube stores easily in any bag or briefcase
  • 1 NEMA5-15R AC outlet
  • 1080 joules of protection shields equipment from harmful surges, spikes and line noise
  • Diagnostic LED displays protection status
  • Built-in tel/modem surge protection
  • Bonus 6-ft. phone cord included
  • UL 1449 rated 3rd Edition
  • $10,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • TRAVELCUBE surge suppressor
  • Bonus 6-ft. telephone cord
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118486
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(1) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(1) Yes
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating500V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorWhite
Form Factors SupportedDirect plug in suppressor supports wall-mounting directly into AC receptacle
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)3.80 x 2.40 x 2.60
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)1.49 x 2.16 x 3.07
Unit Weight (lbs.).17
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TRAVELCUBE model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.