Part Number: TLP606TAA TAA
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 6 outlet / 6-ft. cord
- 790 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
Overview
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 6 outlets
- 6-ft. (1.83 m) cord
- Surge suppression rating: 790 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Green protection LED
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
- Keyhole support for wall mounting
- Lighted power switch
- $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332159250 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 outlets |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 790 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Light Gray |
Housing Color | Gray |
Mounting Holes or Slots | Yes |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 14.90 x 1.61 x 8.48 |
Shipping Weight (lbs.) | 1.33 |
Unit Dimensions (hwd / in.) | 10.800 x 1.850 x 1.230 |
Unit Weight (lbs.) | 1.08 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images