Isobar Hospital-Grade 6-Outlet Surge Protector, 15 ft. (4.57 m) Cord, 3330 Joules, LEDs, UL 1363, Not For Patient-Care Vicinities
Part Number: ISOBAR6ULTRAHG
Premium protection against dangerous surges, spikes and line noise for sensitive electronics in hospitals and other healthcare environments where hospital-grade plugs and outlets are desired. Not approved for patient-care vicinities.
- 6 NEMA 5-15R-HG outlets in exclusive isolated filter banks
- Network-grade 3330-joule surge protection rating
- Tested to UL 1449, UL 1363 and cUL standards
- 12A resettable circuit breaker prevents dangerous overloads
- 15-ft. (4.57 m) AC power cord with NEMA 5-15P-HG plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Premium protection for hospitals and other healthcare environments, the ISOBAR6ULTRAHG Isobar® UL 1363 Hospital-Grade 6-Outlet Surge Protector features a network-grade surge protection rating of 3330 joules to defend your sensitive electronics against even the strongest surges and spikes. It is tested to UL 1449 3rd Edition, UL 1363 and cUL (Canada) standards, but is not approved for patient-care vicinities.
The ISOBAR6ULTRAHG features six hospital-grade NEMA 5-15R-HG outlets, which are arranged in three exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to another. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.
Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch with transparent safety cover provides one-touch control over connected components. Diagnostic LEDs show power, protection and line fault status at a glance. A 15-ft. (4.57 m) power cord with hospital-grade NEMA 5-15-P-HG plug reaches distant outlets and allows furniture to be placed flush against the wall. Rear mounting slots allow installation on a variety of flat surfaces. A rugged all-metal housing stands up to demanding environments.
Features
- Protects your sensitive electronics against even the strongest surges and spikes
- Recommended for hospitals and other healthcare environments where hospital-grade plugs and outlets are desired
- Full normal mode (H-N) line surge suppression
- Not approved for use in patient-care vicinities
- 6 NEMA 5-15R-HG AC outlets accept most computer, networking and telecom equipment
- Outlets accommodate up to 3 bulky transformers without blocking other outlets
- Included safety covers block accidental contact with unused outlets
- Outlets arranged in 3 exclusive isolated filter banks to limit noise interaction among connected equipment
- Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
- Lighted on/off switch with transparent safety cover provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition, UL 1363 and cUL safety standards
- 15-ft. (4.57 m) AC power cord with hospital-grade NEMA 5-15P-HG plug reaches distant outlets
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Rugged all-metal housing for long life in demanding environments
Specifications
OVERVIEW
UPC Code | 037332011152 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1440 |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and two position red illuminated on/off power switch |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3330 |
AC Suppression Response Time | NM = 0 ns. |
Protection Modes | Includes full normal mode (H-N) |
AC Suppression Surge Current Rating | 48,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors. |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | 3 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 171.34mm; Distance between vertical tabs = 58.17mm |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 3.50 x 6.60 x 11.90 |
Shipping Weight (lbs.) | 3.90 |
Unit Dimensions (hwd / in.) | 2.5 x 7 x 3.5 |
Unit Weight (lbs.) | 2.8 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/150359
Product Images