TAA-Compliant Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 790 Joules, Diagnostic LED
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 6 outlet / 6-ft. cord
- 790 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
TLP606TAA
Have a Question?
Overview
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 6 outlets
- 6-ft. (1.83 m) cord
- Surge suppression rating: 790 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Green protection LED
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
- Keyhole support for wall mounting
- Lighted power switch
- $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332159250 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 outlets |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 790 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400V - UL Verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | White |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 14.90 x 1.61 x 8.48 |
Shipping Weight (lbs.) | 1.33 |
Unit Dimensions (hwd / in.) | 1.26 x 1.65 x 10.5 |
Unit Weight (lbs.) | 1.05 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP606TAA model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.