TAA-Compliant Protect It! 8-Outlet Computer Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, Tel/Modem/Fax Protection
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 8 outlets / 8-ft. (2.43 m) cord
- 3150 joule rating
- Modem/fax surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $150,000 Ultimate Lifetime Insurance
TLP808TELTAA
Have a Question?
Overview
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 8 outlets with integrated child safety covers
- 8-ft. (2.43 m) cord with space-saving right-angle plug
- Built-in RJ11 jacks (1 in/2 out) prevent surges from damaging your modem/fax/phone equipment; 6-ft. (1.83 m)telephone cord included
- Surge suppression rating: 3150 joules
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- EMI/RFI noise filtering
- Can accommodate up to 3 transformers without blocking remaining outlets
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Diagnostic LEDs indicate protection present & ground present
- Keyhole supports for wall mounting
- Lighted power switch
Specifications
OVERVIEW
UPC Code | 037332159267 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3150 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 400 L-N, 500 L-G, 500 N-G |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Light Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Light Gray |
Integrated Keyhole Mounting Slots | Yes |
Material of Construction | Plastic |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 11.65 x 2.13 x 7.56 |
Shipping Weight (lbs.) | 2.11 |
Unit Dimensions (hwd / in.) | 3.9 x 2.2 x 10.5 |
Unit Weight (lbs.) | 1.3 |
SPECIAL FEATURES
Additional Information | Pair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line |
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
Industry Canada (Communications) | Industry Canada |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP808TELTAA model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.