Thunderbolt 3 Dock with USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/USB-C Hub, GbE, International Plug Adapters
Part Number: MTB3-DOCK-03INT New
Turns your MacBook Pro or Windows laptop into a 10-port workstation capable of transmitting 8K video.
- Connects 2 displays at the same time for multitasking and increasing productivity
- Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
- Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
- Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
- USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
- 3-year limited warranty
Features
Thunderbolt 3 Dock Turns Your MacBook Pro into a 10-Port 8K Workstation
This Thunderbolt 3 docking station dramatically expands the potential of your MacBook Pro or Windows laptop by adding 10 ports to its Thunderbolt 3 or USB-C MFDP port. Not only does the MTB3-DOCK-03INT allow you to transmit 8K video to one display or 4K video to two displays, you can also add USB peripherals, record a podcast, connect to a Gigabit Ethernet network, charge your laptop and more, all at the same time.
Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the included Thunderbolt 3 cable to a source device that supports DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Thunderbolt 3 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The included Thunderbolt 3 cable supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.2 Gen 1, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB3-DOCK-03INT is perfectly suited for 4K video streaming and editing on two monitors, as well as transferring large RAW video or CAD files. When connected to a host computer’s USB-C MFDP port, the cable supports 26.2 Gbps speeds.
DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the included Thunderbolt 3 cable to a source that supports DisplayPort MST Mode, you may connect two displays simultaneously at resolutions of 8K (30 Hz) plus 4K (30 Hz) or both displays at 4K (60 Hz). This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall.
Transmits Crystal-Clear 8K and 4K Video for Professional Editing and Digital Signage
Both the DisplayPort and Thunderbolt 3 video ports can achieve resolutions up to 8K (7680 x 4320) at 30 Hz, when used with a Thunderbolt 3-enabled source computer and Thunderbolt 3 cable. When used with an MFDP-enabled source computer, the DisplayPort connector’s maximum resolution is 4K (3840 x 2160) at 60 Hz. The Thunderbolt 3 port also allows daisy-chaining up to six Thunderbolt 3 devices, including RAID memory and other storage devices.
USB Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
Two USB-A hub ports and one USB-C port accept USB peripherals, such as flash drives, mice, keyboards, external hard drives and printers. All three support lightning-fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps and are backward compatible with previous USB generations. The USB-C port supports USB charging up to 5V 1.5A. One USB-A port supports BC 1.2 charging speeds up to 5V 1.5A. The other supports charging up to 5V 900mA.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Stereo Audio Equipment for Recording and Playback
This Thunderbolt 3 docking station contains one 3.5 mm mini stereo jack, convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The memory card slots support Micro SD and SD cards for transferring data to and from your connected computer or laptop. Both slots may be used at the same time.
Included Thunderbolt 3 Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connector plugs into its port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 3 dock requires no extra software to download and install. The included external power supply provides up to 20V 3A (60W) to charge and power the connected source device. It comes with four international plug adapters (North America, United Kingdom, Europe, Australia), so you can connect to a wall outlet, UPS, PDU or surge protector all over the world.
System Requirements
- Source device with Thunderbolt 3 port that supports DisplayPort MST Mode or USB-C port that supports Multi-Function DisplayPort
- Display device with Thunderbolt 3 or DisplayPort input
Package Includes
- MTB3-DOCK-03INT Thunderbolt 3 Dock, Dual Display
- Thunderbolt 3 cable (M/M), 1.6 ft. (0.5 m)
- External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
- (4) International plug adapters (North America, U.K., Australia, Europe)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332273024 |
Product Type | Docking Station |
Technology | DisplayPort; Thunderbolt |
Host Connector | THUNDERBOLT 3 (Type-C MALE) |
VIDEO
Video Input | THUNDERBOLT 3 (Type-C FEMALE) |
Video Output | DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE) |
Video Ports Details | Thunderbolt 3; DisplayPort 1.2a; DisplayPort 1.4 |
Resolutions Supported | Thunderbolt 3: 8K 30Hz (7680 x 4320) DisplayPort: 8K 30Hz (7680 x 4320) |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
Max Supported Video Resolution | 7680 x 4320 (When connected to TB3 Host); 4K 60 Hz (When connected to USB-C MFDP Host) |
Extended Mode | Yes |
Extended Mode Details |
|
Mirror Mode | Yes |
Mirror Mode Details | For Thunderbolt 3 Source: 1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter For USB-C MFDP Source: 1x DP (4K 60Hz) + 1x ThunderBolt 3 (4K 60Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:2; 4:4:4 |
Signal Transmission | Unidirectional |
AUDIO
Audio Ports | 3.5MM (FEMALE) |
Audio Ports Details | Mini stereo jack supports speakers or headphones |
Audio Specification | Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz |
DATA
Data Ports | (2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); USB C (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
STORAGE
Card Slots | SD (FEMALE); MICRO SD (FEMALE) |
Card Slots Details | SD 4.0 and Micro SD 4.0 Both card readers can be used at the same time |
INPUT
Maximum Input Amps | 3 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter with detachable power cord |
Power Source | Unit (Included) |
AC Adapter | Input: 100-240V, 50/60 Hz, 2A; Output: 20V / 6A |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2A |
External Power Supply Output Specs (V / A) | 20V/6A |
External Power Supply Cord Length (ft.) | 3.94 |
External Power Supply Cord Length (m.) | 1.2 |
DC Barrel Plug | OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve |
External Power Supply Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 5-15P North America |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 60W |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45 Port = Green (x1, Power); Amber (x1, Data) |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 6 |
Total Charging Watts | 120 |
Charging Port Type | (2) USB A (FEMALE); USB C (FEMALE) |
Charging Ports Details |
|
Charging Ports | Supports 60W (20V 3A) Power to Host Computer; USB-A: 5V 1.5A (7.5W) |
Charging Ports / Amps | 0.9A; (2) 1.5A |
PHYSICAL
Color | Black; Gray |
Material of Construction | PC, ABS, Aluminum |
Unit Dimensions (hwd / in.) | 0.69 x 5.83 x 3.15 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.3731 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113F (0 to 45C) |
Storage Temperature Range | 14 to 158F (-10 to 70C) |
Operating Humidity Range | 10% to 85% RH |
Storage Humidity Range | 5% to 90% RH |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
EDID Compatible | No |
CONNECTIONS
Number of Ports | 10 |
RJ45 Ports | 1 |
RJ45 Ports Detail | Supports 10/100/1000 Mbps (Gigabit) Ethernet |
Dock Connectors | DISPLAYPORT, THUNDERBOLT 3, USB-C CHARGING, RJ45 LAN, MICRO SD, SD, 3.5MM, 2X USB3.0A, USB-C |
Side A - Connector 1 | (2) THUNDERBOLT 3 (Type-C FEMALE) |
Side A - Connector 2 | DISPLAYPORT (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side A - Connector 4 | RJ45 (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | USB C (FEMALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 4 | SD (FEMALE) |
Side B - Connector 5 | MICRO SD (FEMALE) |
Side B - Connector 6 | DISPLAYPORT (FEMALE) |
Side A - Connector 5 | USB A (FEMALE) |
FEATURES & SPECIFICATIONS
Data Transfer Rate | (3) 10 Gbps; (2) 40 Gbps |
Displayport Specification | 1.4 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
Suspend Mode Support | No |
Remote Wakeup Support | No |
SD Card Specification | Micro SD; SD |
Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables) |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; GS; TUV; WEEE; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
![]() |
P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
![]() |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Thunderbolt & Firewire
Model Number | Description | |
---|---|---|
![]() |
MTB3-01M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black |
![]() |
MTB3-02M-5A-AB | Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images