USB 2.0 Adapter, USB-C to USB Micro-B (M/F)
- Supports data transfer speeds up to 480 Mbps
- Reversible USB-C plug provides fumble-free connection
- Gold-plated contacts for maximum conductivity and minimum data loss
- Backward compatible with previous USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
U040-000-MIC-F
Have a Question?
Overview
The portable, compact adapter supports USB 2.0 data transfer speeds up to 480 Mbps. The reversible USB-C male connector plugs into a USB-C port in either direction for fast, fumble-free connection every time.
Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. The U040-000-MIC-F is backward compatible with previous USB generations.
Features
- Recommended for charging or synchronizing data on your USB-C computer, laptop or tablet
- Supports USB 2.0 data transfer speeds up to 480 Mbps
- Backward compatible with previous USB generations
Reversible USB-C Male Connector
- Fumble-free reversible plug connects in either direction to ensure fast, easy connection every time
Premium Construction
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
Specifications
OVERVIEW
UPC Code | 037332205032 |
Technology | USB 2.0 (High Speed); USB |
INPUT
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | N/A |
PHYSICAL
Color | Gray |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 2.76 x 1.57 x 0.50 |
Shipping Weight (lbs.) | 0.01 |
Unit Dimensions (hwd / in.) | 0.24 x 0.4 x 0.98 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158 F (-20 to 70 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.