Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 to VGA Dual/Multi-Monitor External Video Graphics Card Adapter with Built-In USB Cable, 128 MB SDRAM, 1080p @ 60 Hz

Model Number: U244-001-VGA


Connect a VGA monitor or projector to the USB 2.0 port of your computer or laptop. Use up to 6 adapters to connect up to 6 additional displays to a source. Ideal for multitasking, presentations and editing documents.
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Extend video to a second display or duplicate one video on both
  • Add up to 6 adapters to connect a total of 7 displays (Windows)
  • Plug and play—no external power supply needed
  • Compatible with Windows®, Mac® and Ubuntu
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U244-001-VGA USB 2.0 to VGA External Video Graphics Card Adapter displays video on a VGA monitor or projector via your computer or laptop’s USB 2.0 port. You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary display. This adapter is an ideal tool for multitasking, viewing large spreadsheets, editing documents, giving presentations at trade shows or watching movies and playing games on large screens.

You can add up to six U244-001-VGA adapters—each attached to its own USB 2.0 port—to a Windows computer or up to four on a Mac. Adding or removing a monitor is easy—no need to reboot the system afterward. No external power supply is necessary. First, install the drivers using the included CD. Then, connect the adapter to the display and the source using a VGA cable and the built-in USB 2.0 cable, respectively.

The U244-001-VGA supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60 Hz and features 128 MB DDR SDRAM of memory. Compatible with 32- and 64-bit Windows 2000 and later, 32- and 64-bit Intel Mac OS X 10.4 and later, and Ubuntu 14.04.2. This adapter also works with Surface™ tablets running Windows 8 Pro or later.

Features

Easy to Add Displays
  • Extend video to a second monitor, duplicate the same video on both monitors or make the second monitor your primary display
  • Ideal for multitasking, viewing spreadsheet data, editing documents, giving presentations, watching movies and playing video games
  • Add up to 6 adapters for a total of 7 displays (Windows)
  • Add up to 4 adapters for a total of 5 displays (Mac)
  • No need to reboot system after adding or removing a monitor
  • Plug and play—no external power supply needed

Vibrant, Superior Video Quality
  • Supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Features 128 MB DDR SDRAM of memory
  • Resumes automatically from hibernation and suspend modes

Broad Compatibility
  • Works with 32- and 64-bit Windows 2000 and later
  • Works with 32- and 64-bit Intel Mac OS X 10.4 and later
  • Works with Surface tablets running Windows 8 Pro or later
  • Works with Ubuntu 14.04.2

System Requirements

  • Computer with USB 2.0 port
  • VGA monitor
  • Windows 2000 or later (32- or 64-bit), Intel Mac OS X 10.4 or later (32- or 64-bit), Ubuntu 14.04.2 or Surface tablet running non-RT Windows 8 or 8.1
  • Power PC-based Macs not supported

Package Includes

  • U244-001-VGA USB 2.0 to VGA External Video Graphics Card Adapter
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196514
INPUT
Bus Powered  Yes
Product Length (in.)7
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.90 x 5.10 x 5.50
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.6 x 1.7 x 1.8
Unit Packaging TypeBox
Unit Weight (lbs.)0.3
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  4.4 BTU/Hr
Power Consumption (Watts)1.3
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1920 x 1080 (1080p) @ 60 Hz
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
TechnologyUSB 2.0 (High Speed); USB; VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.

Resources & Downloads

support icon

Do you own a
U244-001-VGA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.