Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 3.0 Singlemode Fiber Optic Transceiver Ethernet Adapter, 10/100/1000 Mbps, 1310nm, 5km, LC


Connects your USB-enabled computer or laptop to a 10/100/1000 Mbps fiber optic network without installing an internal Ethernet card.
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • Provides 1 Gbps throughput up to 5 kilometers (3.1 miles) via singlemode fiber cabling
  • Supports USB 3.0 speeds up to 5 Gbps to ensure efficient data transfers
  • Hot-swappable interface lets you install and uninstall without shutting down computer
  • USB 3.0 Fiber Transceiver Ethernet adapter powered via USB, so no external power supply is required
  • Works with most laptops and PC running Windows and Microsoft Servers.
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U336-SMF-1G-LC

Have a Question?
Contact Us

Features

Connects Your USB Device to a Wired Ethernet Network without an Internet Card Installed
This USB to LC fiber optic Ethernet adapter allows you to instantly connect your computer, laptop, tablet or other USB-compatible device to a wired 10/100/1000 Mbps fiber optic network, even if your device has no NIC (Network Interface Controller) installed. The adapter offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. It transmits data up to 5 kilometers (3.1 miles) from your fiber network using a wavelength of 1310nm.
Hot-Swappable for Installation Without Network Interruption
This USB 3.0 LC Fiber Transceiver Ethernet adapter is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just connect the built-in USB cable to your device’s USB port (which also powers the adapter), and connect the LC duplex port to a high-speed network switch, router or hub using existing or newly run singlemode fiber cable (such as Tripp Lite’s N370-Series, sold separately).
Delivers Full Gigabit Ethernet Performance with Audio and Video Streaming
The compact USB to Ethernet adapter supports full 1 Gbps network speeds and USB 3.0 speeds, allowing you to transfer data efficiently and stream audio and video. The direct fiber connection minimizes the risk of data leaks and electromagnetic interference (EMI). A blue LED indicates successful Ethernet connection and data transfer. The adapter works with Windows and Microsoft Server operating systems.

Typical Applications

  • Install an LC duplex port on your Chromebook or PC for the purpose of connecting a singlemode Gigabit Ethernet network cable
  • Upload data from your notebook or download data from the Ethernet at true 10/100 Mbps speeds
  • Replace a malfunctioning Ethernet card on your laptop or computer

Package Includes

  • U336-SMF-1G-LC USB 3.0 Ethernet NIC Adapter
  • Driver CD
  • Quick Start Guide

System Requirements

  • Computer or laptop with USB-A port (USB 3.0 is required to attain USB 3.0 speeds)
  • Windows (through Win 10), Server (2012 or 2008)
  • Network switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225986
INPUT
Built-In Cable Length (m)0.155
Built-In Cable Length (in.)6.1
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power/Data)
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionABS, PVC
Unit Dimensions (hwd / in.)0.71 x 2.2 x 1.61
Unit Packaging TypeBox
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range32 to 131°F (0 to 55°C)
Storage Temperature Range32 to 140°F (0 to 60°C)
Relative Humidity5% to 90 % RH, Non-Condensing
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Remote Wakeup SupportYes
TechnologyUSB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
Wavelength1310nm
Optical PortLC
Transmission Distance5km
Mode TypeSinglemode
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Fiber Network Cables

  Model Number Description
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N370-01M N370-01M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N370-02M N370-02M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N370-03M N370-03M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N370-05M N370-05M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)

Network Cables & Adapters

  Model Number Description
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N370-01M N370-01M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N370-02M N370-02M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N370-03M N370-03M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N370-05M N370-05M Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)

Gigabit Ethernet Switches

  Model Number Description
24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing NG24 NG24 24-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, 2 Gigabit SFP Ports, Metal Housing
8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface NGS8C2POE NGS8C2POE 8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.