Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 5M (16 ft.)

Model Number: U330-05M


  • Extend a USB 3.0 signal 16 ft. (5 m.)
  • Increase the extension distance to 33 ft. (10 m.) by connecting two U330-05M together
  • Supports USB 3.0 SuperSpeed data transfer rates up to 5Gbps
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 16-ft. USB 3.0 active extension cable is a bus powered extension cable that can be used to increase the length of a device cable without the worry of signal loss and potential performance problems. Increase the extension distance to 33 ft. (10 m.) by connecting two U330-05M together. USB limits a cable's length to 16ft. Any length above 16 feet requires the use of an active cable such as this one. This cable has a signal booster built in. The cable must be plugged directly into a USB port (either on the PC or a hub). Use a standard 6' 10' or 15' USB 3.0 A-B cable to reach the desired distance. The U330-05M provides up to 770mA of power to the connected device. If your device requires more than 770mA of power, an external power supply will be required for the connected USB device.

Features

  • Extend a USB 3.0 signal 16 ft. (5 m.)
  • Increase the extension distance to 33 ft. (10 m.) by connecting two U330-05M together
  • Works together with standard USB 3.0 cables
  • Provides up to 770mA of power to the connected device. If your device requires more than 770mA of power, an external power supply will be required for the connected USB device.
  • Backward compatible to previous USB generations

System Requirements

  • A USB 3.0 Computer port and USB 3.0 device are required to meet USB 3.0 speeds. A USB 2.0 port or device can be used, but you will be limited to the speeds of that port / device.
  • The U330-05M provides up to 770mA of power to the connected device. If your device requires more than 770mA of power, an external power supply will be required for the connected USB device.

Package Includes

  • 5 meter ( 16-ft ) USB3.0 Super Speed A/A Active Extension Cable (USB-A M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173492
INPUT
Cable Length (ft.)16.4
Bus Powered  Yes
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.10
Shipping Weight (lbs.)0.60
Unit Packaging TypePolybag
Unit Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  0.85 BTU/Hr
Power Consumption (Watts)0.25
Power Provided to Connected Device(s)Up to 0.77A
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U33005M model support page.

Resources & Downloads

support icon

Do you own a
U330-05M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.