Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to VGA Flat Adapter Cable (M/F), 1080p 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)


Flat USB-C to VGA cable connects a VGA monitor to your MacBook Pro, Windows laptop or tablet’s USB-C or Thunderbolt 3 port.
  • Flexible flat design allows easy bending and rolling for tangle-free carrying and storage
  • Converts video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports VGA resolutions up to 1920 x 1200 @ 60 Hz for high-definition video
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-F5N-VGA

Have a Question?
Contact Us

Features

Flat USB-C to VGA Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to VGA adapter (M/F) connects to a VGA cable to add a VGA monitor to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet, smartphone or PC. It’s ideal for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen.
Flat FPC Design Allows Easy Handling and Storage
The flat, bendable FPC (Flexible Printed Circuit) body helps the cable connect to devices in tight spaces or around obstacles. It rolls easily for tangle-free storage in your backpack or laptop bag.
Supports USB-C DisplayPort Alternate Mode for Converting Video Signals
By connecting the USB-C connector to a source device that supports USB DisplayPort Alt Mode, you can output video to a VGA monitor without installing special software drivers. The U444-F5N-VGA supports video resolutions up to 1920 x 1200 (including 1080p) at 60 Hz.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for use with the MacBook Pro, Windows laptops and other devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. The five-inch cable fits into your pocket, briefcase or laptop bag for connecting to VGA monitors anywhere.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with VGA input
  • VGA cable (M/M) that supports 1080p resolutions

Package Includes

  • U444-F5N-VGA USB-C to VGA Flat Adapter Cable, M/F, Black, 5 in.
  • Instruction sheet
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255419
Product TypePassive Cable
TechnologyVGA/SVGA
VIDEO
Max Supported Video Resolution1920 x 1200 @ 60 Hz (1080p)
Max Supported Color Depth12-bit
HDR SupportNo
3D Video SupportedNo
PHYSICAL
ColorBlack
Material of ConstructionFPC
Cable Length (ft.)0.42
Cable Length (in.)5
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14 to 140°F (-10 to 60°C)
Storage Temperature Range-4 to 158°F (-20 to 70°C)
Operating Humidity Range10 to 85% RH
Storage Humidity Range10 to 85% RH
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U444F5NVGA model support page.

Related Products

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)

Documents & Downloads

support icon

Do you own a
U444-F5N-VGA

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.