Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Part Number: UR050-001-24G
Universal / Reversible "A" connector allows plugging in any direction
- Universal / Reversible "A" Male to Micro-B Male
- Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
- Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
- Supports USB 2.0 data transfer rates up to 480Mbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's UR050-003-24G 1-ft. (0.31 m) USB 2.0 A to Micro-B cable features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Micro-USB is the latest generation of USB connector, and is found on Cell Phones, PDA's, USB On-the-Go ( OTG ) devices, Digital Cameras, Tablets and more. Constructed of premium double-shielded cable with tinned copper braid and aluminum mylar foil featuring twisted 28AWG data lines and 24AWG power lines. 24AWG power lines allow for charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge. USB 2.0 rated cable handles 480Mbps data transfer rates.
Features
- USB Universal / Reversible A Male to Micro-B Male
- Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
- Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
- Supports USB 2.0 data transfer rates up to 480Mbps
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 1-ft. (0.31 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable, 28/24AWG (A Male to Micro-B Male)
Specifications
OVERVIEW
UPC Code | 037332186140 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Wire Gauge (AWG) | 28/24 |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images