Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB Sync / Charge Cable with Lightning Connector - White, 6 ft. (1.8M)

Model Number: M100-006-WH


Sync and Charge your iPhone, iPad, or iPod device
  • Sync / Charge Cable with Lightning Connector
  • MFI Certified - Made for iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's M100-006-WH 6ft White USB Sync / Charge Cable with Lightning connector allows for Uploading / Downloading data to and from the latest generation of iPhone, iPad, and iPod devices, while charging the devices at the same time. Cables are MFI Certified, so they are made for use with iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch. Reversible Lightning connector allows plug-ability in either direction to the device.

Features

  • 6ft White USB Sync / Charge Cable with Lightning Connector
  • MFI Certified - Made for iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch

System Requirements

  • USB computer or wall adapter
  • MFI Certified - iPhone (5, 5c, 5s, 6, 6 Plus, 6s, 6s Plus, SE, 7, 7 Plus, 8, 8 Plus, X, XR, XS, XS Max), iPad (4th, 5th and 6th generations), iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPod Touch (5th and 6th generations), iPad Pro 12.9 inch (1st and 2nd generations), iPad Pro 10.5 inch and iPad Pro 9.7 inch.

Package Includes

  • 6ft (1.8M) White USB Sync / Charge Cable with Lightning Connector
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332182180
INPUT
Cable Length (ft.)6
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.2mm
ColorWhite
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)4.57 x 2.36 x 0.05
Shipping Weight (lbs.)0.05
Unit Packaging TypeBox
Wire Gauge (AWG)21 Power Pair / 28 Data Pair
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyLightning; USB
CERTIFICATIONS
CertificationsTested to MFI, CA65, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Be sure to check the Lightning connector port on your device to ensure there is no fuzz or other contaminants in there, which can cause issues with charging.

Additional FAQs may be available on the M100006WH model support page.

Resources & Downloads

support icon

Do you own a
M100-006-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.