Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V
Part Number: SRCOOL12K
- 12,000 BTU (3.5kW) of cooling capacity protects vital equipment against overheating
- IT-grade hot air exhaust fan stays effective even under a high heat load
- Built-in evaporator for drip-free operation—no need to empty water collection tanks
- Self-contained design with no plumbing or special circuits—easy setup by almost anyone
- 100% duty cycle keeps your equipment constantly cool with no downtime
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332145765 |
INPUT
Electrical Consumption (Max) | 1400 Watts |
Nominal Input Voltage(s) Supported | 120V AC |
Input Connection Type | NEMA 5-15P |
Input Plug Features | NEMA 5-15P |
Input Frequency | 60 HZ |
Input Cord Length (ft.) | 6 |
COOLING
Cooling Type | Active |
Airflow | Evaporator = 329 CFM / Condenser = 311 CFM |
Cooling Capacity (BTUs) | 12000 |
Cooling Capacity (kW) | 3.5 |
Equivalent Room Size | 24 sq. m (258.33 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 29.00 x 15.40 x 33.10 |
Shipping Weight (lbs.) | 81.00 |
Unit Dimensions (hwd / in.) | 30.63 x 11.81 x 19.88 |
Unit Weight (lbs.) | 73.9 |
FEATURES & SPECIFICATIONS
Dehumidifier | 2.5 liters / hour |
Compressor Type | Rotary |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 22 oz. |
Amp Draw Nominal | 10.5A |
Sound Level (Noise) | 57dB |
Air Supply Tube Length | 71 inches |
Air Exhaust Tube Length | 118 inches |
Air Exhaust Tube Diameter | 5.16 inches |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 484 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Related Products
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models |
Documents & Downloads
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- Power Protection Solutions for Severe Weather
https://www.tripplite.com/video/power-protection-solutions-for-severe-weather/63240 - Portable Cooling for IT Environments
https://www.tripplite.com/video/portable-cooling-for-it-environments/125800 - Why Rack Cooling Efficiency Matters
https://www.tripplite.com/video/why-rack-cooling-efficiency-matters/815511 - Webinar: Enabling the Mission-Critical Internet of Things
https://www.tripplite.com/video/webinar-enabling-the-mission-critical-internet-of-things/782016 - SRCOOL12K & SRCOOLNET Air Conditioner with Remote Cooling Control Demo
https://www.tripplite.com/video/srcool12k-srcoolnet-air-conditioner-with-remote-cooling-control-demo/64789 - SRCOOL12K Self-Contained Air Conditioning Unit
https://www.tripplite.com/video/srcool12k-self-contained-air-conditioning-unit/48304
Product Images