Part Number: S510-18N
This Model has been retired and replaced by S510-003. More information for the S510-18N is available on the model support page
Overview
Features
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal iPass assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- For controller to backplane applications
Specifications
OVERVIEW
UPC Code | 037332143372 |
Technology | SAS; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | SFF-8087 |
Side B - Connector 1 | SFF-8484 |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images