Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 25 ft.

Model Number: P568-025-EZ


  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • High Speed HDMI and HDCP compliant
  • Supports High Definition (HD) video resolutions up to 1080p

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 25 ft. High Speed HDMI Easy Pull Monitor Cable w/ Connectors makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HDMI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both HDMI male ends are molded and have integral strain relief to provide long life. UL20276 Digital Video Cable supports 1080p. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
  • High quality quad-shielded cable with Gold connectors and pins
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • High Speed HDMI and HDCP compliant
  • In most applications where the HDMI cable exceeds 16ft, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display
  • HDMI male to male molded connectors
  • UL20276 Digital Video Cable
  • Supports High Definition (HD) video resolutions up to 1080p

Package Includes

  • High Speed HDMI Easy Pull Cable, HD 1080p, Digital Video with Audio (M/M), 25-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175564
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 6.90 x 8.80
Shipping Weight (lbs.)0.90
Wire Gauge (AWG)28
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568025EZ model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.