Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to VGA Adapter


Connects your existing VGA TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
  • Supports HD video resolutions up to 1920x1200 (1080p) @ 60 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Automatic wake from hibernation and suspend modes
  • Reversible USB-C plug connects in either direction
  • Driver CD included for device compatibility

  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-06N-VGA

Have a Question?
Contact Us

Overview

The U444-06N-VGA USB 3.1 Gen 1 USB-C to VGA Adapter (M/F) helps you transmit 1080p video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a VGA-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 1080p.

You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.

Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the VGA port to your display using a VGA cable (sold separately).

The U444-06N-VGA adapter supports HD video resolutions up to 1920x1200 (including 1080p) at 60 Hz and USB 3.1 Gen 1 data transfer rates up to 5 Gbps. You can use up to six adapters to connect six additional displays to a Windows device at the same time.

Features

Connects a VGA Display to Your USB-C or Thunderbolt 3 Device
  • Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Compatible with Windows and Mac computers
  • Add up to 6 adapters to connect 6 displays to a Windows source device

Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear 1080p Video
  • Supports HD video resolutions up to 1920x1200 (including 1080p) @ 60 Hz
  • Resumes automatically from hibernation and suspend modes

Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Ready for Instant Use
  • Driver CD included for device compatibility
  • About the size of a credit card for easy carrying in a pocket, purse or laptop bag
  • Backward compatible with non-1080p displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port
  • Windows 7 and later or Mac OS X 10.8.5 and later (32- and 64-bit versions)
  • Also supports Surface tablets running non-RT Windows 8 or 8.1
  • Display device with VGA input

Package Includes

  • U444-06N-VGA USB 3.1 Gen 1 USB-C to VGA Adapter (M/F)
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189318
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.20 x 5.20 x 0.91
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range10 to 40 C (50 to 104 F)
Storage Temperature Range-10 to 80 C (14 to 176 F)
Relative HumidityLess than 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.1 (Gen 1); USB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
DisplayPort Alternate Mode allows a USB Type-C cable to deliver full DisplayPort audio/video alongside the USB data signal. DisplayPort Alternate Mode can also be used for other Audio/Video signals, such as DVI, HDMI, and VGA.
See All

Additional FAQs may be available on the U44406NVGA model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.

Resources & Downloads

support icon

Do you own a
U444-06N-VGA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.