USB 3.0 SuperSpeed to VGA Adapter, 512MB SDRAM - 2048x1152,1080p
- Add an additional VGA monitor through a single USB 3.0 port
- Up to six adapters can be added to one computer
- Features 512MB DDR2 SDRAM of memory
- Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
- Windows and Intel Mac compatible
- Compatible with Ubuntu 14.04.2
- 3-year limited warranty
U344-001-VGA
Have a Question?
Overview
Features
- Add an additional VGA monitor through a single USB 3.0 port
- Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
- View large spreadsheets across multiple screens by extending video amongst all monitors
- Play video on one monitor while working on another
- Do multiple screen presentations from a laptop computer
- Bus powered...no external power adapter needed
- Features 512MB DDR2 SDRAM of memory
- Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8 and 8.1
- Compatible with Intel Mac OS X 10.8.5 and later. Supports both 32- and 64-bit.
- Uses DisplayLink DL3100 chipset
System Requirements
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8 and 8.1
- Compatible with Intel Mac OS X 10.8.5 and later. Supports both 32- and 64-bit.
- Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.
Package Includes
- (1) U344-001-VGA USB 3.0 to VGA Adapter
- (1) Driver CD
- (1) Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332186355 |
Technology | USB 3.0 (SuperSpeed); USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 x 1152 (60Hz), 1080p (60Hz) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 8 |
PHYSICAL
Cable Jacket Rating | VW-1 |
Color | Black |
Material of Construction | ABS, PVC |
Shipping Dimensions (hwd / in.) | 5.20 x 5.20 x 0.91 |
Shipping Weight (lbs.) | 0.12 |
Unit Dimensions (hwd / in.) | 0.6 x 1.7 x 2.5 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 10% to 90 % RH, Non-Condensing |
BTUs | 4.4 BTU/Hr |
Power Consumption (Watts) | 1.3 |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.