Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 1-ft.

Model Number: P580-001


  • Digital Video and Audio in one cable
  • Supports 1080p resolution
  • Small footprint compared to VGA or DVI
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz

Overview

DisplayPort is a digital display interface standard put forth by the Video Electronics Standards Association (VESA). It defines a digital audio/video interconnect intended to be used between computer and display monitors, or computers and home theater systems. Similar to HDMI, in that it supports both Digital Video/Audio signals, DisplayPort is geared more toward the computer market, where HDMI dominates the Home Theater market. Tripp Lite's DisplayPort cables support a maximum bandwidth of 10.8Gbps, as well as DPCP ( DisplayPort Content Protection), and HDCP. Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.2
  • Supports High Definition Content Protection ( HDCP )
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz

Package Includes

DisplayPort Monitor Cable - 1-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186188
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P580001 model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.