24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat5/5e
Part Number: N053-024-RBGY
Manages and organizes up to 24 input and output Cat5/5e network cable connections in just 1U of an EIA-standard 19 in. rack. Recommended for Ethernet, Fast Ethernet and Gigabit Ethernet network applications.
- 4 color-coded banks for convenient zone cabling
- Color-coded rear 110 connections for EIA/TIA 568A/B wiring
- Supports 22 to 26 AWG stranded and solid wire
- Ports numbered front and rear for easy ID of cable runs
- Mounts into 1U of EIA-standard 19 in. rack
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UL-approved N053-024-RBGY 24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel manages and organizes up to 24 input and output UTP Cat5/5e network cable connections in just 1U of an EIA-standard 19 in. rack.
The 24 RJ45 ports are split into four banks of six ports each that are color-coded—red, blue, green and yellow—for easily identifiable zones. Rear 110 connections are also color-coded for convenient EIA/TIA 568A/B wiring. All ports are numbered front and rear for quick identification of connections.
Recommended for Ethernet, Fast Ethernet and Gigabit Ethernet network applications, this durable metal patch panel supports 22 to 26 AWG stranded and solid wire.
Features
Manages and Organizes 24 UTP Cat5/5e Network Connections
- Recommended for Ethernet, Fast Ethernet and Gigabit Ethernet network applications
- Ports split into 4 color-coded banks of 6 ports each for convenient zone cabling
- Color-coded 110 connections for EIA/TIA 568A/B wiring
- Ports numbered front and rear for easy ID of cable runs
- Supports 22 to 26 AWG stranded and solid wire
Reliable Construction and Easy Installation
- Mounts easily into 1U of EIA-standard 19 in. rack
- UL-approved and RoHS-compliant
- Durable metal construction
- Meets or exceeds EIA/TIA TSB-40 Cat5e connecting hardware specifications
Specifications
OVERVIEW
UPC Code | 037332197467 |
Product Type | Punchdown |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.90 x 2.90 x 21.90 |
Shipping Weight (lbs.) | 1.50 |
CONNECTIONS
Number of Ports | 24 |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Blue, 3 ft. (0.91 m) |
![]() |
N002-003-GN | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Green, 3 ft. (0.91 m) |
![]() |
N002-003-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 3 ft. (0.91 m) |
![]() |
N002-003-RD | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Red, 3 ft. (0.91 m) |
![]() |
N002-003-YW | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 3 ft. (0.91 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
![]() |
N002-007-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N002-010-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m) |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N060-004 | SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA |
Documents & Downloads
Product Images