24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP Ports
- Ideal for racks with limited space such as wall-mount racks
- 1.44kW 12A 120V Basic Power Distribution Unit (PDU) with 12 NEMA 5-15R AC outlets
- 24-port Gigabit Ethernet Switch, Auto-Negotiable, Plug-and-Play Functionality.
- 2 Combo SFP (Mini-GBIC) ports for uplink to other switches via optical fiber
- Low power consumption with Green Ethernet Technology
- 5-year limited warranty
NSU-G24C2
Have a Question?
Overview
Features
- 1.44kW 12A 120V Basic Power Distribution Unit
- 12 NEMA 5-15R AC outlets
- NEMA 5-15P input plug; 6 ft. line cord
- 12 Amps
Unmanaged Ethernet Switch:
- 24 RJ45 Gigabit Ethernet ports
- Auto-negotiable 10/100/1000 Mbps Ethernet on all ports selects port speed automatically based on the capabilities of the client
- Auto MDI/MDIX crossover detection provides true, plug-and-play functionality
- Two SFP (Mini-GBIC) ports for uplinking to other switches using optical fiber. Each SFP port is shared with a RJ45 port. When the SFP port is active, the corresponding RJ-45 port will be disabled.
- 48 Gbps switching capacity at Full-Duplex
- Store-and-Forward switching method
- 2Mb RAM for data buffering
- 8K address MAC address table
- Supports Jumbo Frames up to 9216 Bytes
- Power ON/OFF LED illuminates to indicate that the switch is receiving power
- RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
- Compliant with IEEE 802.3ab (1000BASE-T GbE), IEEE 802.3u (100BASE-TX Fast Ethernet), IEEE 802.3i (10BASE-T Ethernet), IEEE 802.3x (Full Duplex/Flow Control), IEEE 802.3 (NWAY Auto-Negotiation), 802.3ac (VLAN) and 802.3az (Energy Efficient Ethernet)
Power Management:
- Using Green Ethernet technology, energy efficiency is maximized by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) adjusting power usage relative to network cable lengths
Rack-mount Configuration:
- 1U Horizontal 19-inch rackmount
- Constructed of heavy-duty steel housing
Specifications
OVERVIEW
UPC Code | 037332184009 |
PDU Type | Basic |
INPUT
Electrical Consumption | PDU supports up to 12A total; Network switch consumes up to 10 watts |
Maximum Input Amps | 12 |
PDU Plug Type | NEMA 5-15P |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Circuit Breakers | 12A |
Output Receptacles | (12) 5-15R |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power LED (Green for Power On), (x2) RJ-45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps) |
PHYSICAL
Color | Black |
Minimum Required Rack Depth (inches) | 11.4 |
PDU Form Factor | Horizontal (1U) |
Primary Form Factor | Rackmount |
Shipping Dimensions (hwd / in.) | 4.40 x 12.50 x 21.40 |
Shipping Weight (lbs.) | 7.60 |
Unit Dimensions (hwd / in.) | 1.71 x 18.66 x 8.4 |
Unit Weight (lbs.) | 6.75 |
ENVIRONMENTAL
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 5 to 95% RH, Non-Condensing |
Operating Temperature | 32 to 104 F (0 to 40 C) |
Power Consumption (Watts) | 10 |
Power Consumption Detail | PDU supports up to 12A total; Network switch consumes up to 10 watts |
CONNECTIONS
Ports | 24 |
Network Switch Ports | (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP; Console (RJ45) |
STANDARDS & COMPLIANCE
Approvals | UL 60950-1, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, RoHS 2 (with exemptions), REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the NSUG24C2 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N200-001-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 1 ft. (0.31 m) |
![]() |
N200-003-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m) |
![]() |
N200-005-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft. (1.52 m) |
![]() |
N200-010-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m) |
![]() |
N200-015-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 15 ft. (4.57 m) |
![]() |
N200-025-BL | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N201-001-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m) |
![]() |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) |
![]() |
N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) |
![]() |
N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) |
![]() |
N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) |
![]() |
N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) |
![]() |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) |
![]() |
N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black |
![]() |
P006-004 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P006-004-BL | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs |
![]() |
P006-004-GN | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Green Plugs |
![]() |
P006-004-RD | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Red Plugs |
![]() |
P006-004-YW | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs |
![]() |
P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black |
Transceiver Modules
Model Number | Description | |
---|---|---|
![]() |
N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M |
![]() |
N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |
Direct Attach Cables (DACs)
Model Number | Description | |
---|---|---|
![]() |
N280-01M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) |
![]() |
N280-02M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) |
![]() |
N280-03M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) |
![]() |
N280-05M-BK | SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) |
![]() |
N280-20N-BK | SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2D | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3D | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Complete Network Power Management in 1U of Rack Space
https://www.tripplite.com/video/complete-network-power-management-in-1u-of-rack-space/78133 - PDU Ethernet Switch Combos
https://www.tripplite.com/video/pdu-ethernet-switch-combos/76973
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.