Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

14.4kW 3-Phase Metered PDU, 208V Outlets (36 C13, 6 C19, 3 L6-30R) Hubbell 50A CS8365C, 6ft Cord, 0U Vertical, TAA

Model Number: PDU3MV6H50A


  • Metered 14.4kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount
  • Reports load current per-phase via set of 3 built-in current meters
  • Hubbell CS8365C 50A (3P+E) 208V 3 phase input; 6 ft. / 1.8m line cord
  • 45 208V outlets total (36 C13, 6 C19, 3 L6-30R)
  • Toolless button-mount installation; cord retention brackets included
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

Overview

Tripp Lite 3 phase Metered PDU / Power Distribution Units offer real-time local reporting of current levels in amps via set of 3 built-in digital meters. Enables visual monitoring of PDU current levels to preserve proper loading balance and prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 14.4kW 3 phase 208V Metered Power Distribution Unit / PDU
  • Set of 3 built-in current meters continuously report load current in amps for all 3 output phases
  • Attached Hubbell CS8365C 50A (3P+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
  • 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 45 total 208V outlets (36 C13, 6 C19, 3 L6-30R) arranged in three breakered single phase output load banks
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Metered PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332163882
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details14.4kW (208V) total capacity; 20A max output phases L2-L3 & L3-L1; 30A max output phase L1-L2; 24A max per L6-30R outlet; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(36) C13; (6) C19; (3) L6-30R
Output Nominal Voltage208
Overload Protection3 circuit breakers protect each outlet bank (30A: L1-L2; 20A: L2-L3; 20A: L3-L1)
INPUT
PDU Input Voltage208
Recommended Electrical Service50A 208V with Hubbell CS8365C outlet
Maximum Input Amps40
PDU Plug TypeHUBBELL CS8365C 50A
Input Phase3-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring of current for each output phase combination (30A max: L1-L2; 20A max: L2-L3 & L3-L1); Outlets are color-coded and labeled for easy phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
Front Panel LCD DisplaySet of 3 digital current meters report current in amps for each output phase
Front Panel LEDsn/a
Switchesn/a
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.10 x 10.00 x 77.50
Shipping Weight (lbs.)22.10
Unit Dimensions (hwd / in.)70 x 2.65 x 1.73
Unit Weight (lbs.)14.5
ENVIRONMENTAL
Operating Temperature Range32 to 122F (0 to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA, Canada), NOM (Mexico), Class A (Emissions), ROHS, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P004-002-13LA | Power Cords P004-002-13LA C14 to Left-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA C14 to Right-Angle C13 Computer Power Extension Cord, PDU Style - 10A, 100–250V, 18 AWG, 2 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3G 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.