4-Port Desktop KVM Switch (USB)
- Control up to 4 USB computers from a single VGA monitor and USB keyboard/mouse
- Switch between connected computers via pushbuttons or hotkey commands
- Auto Scan Mode allows monitoring of connected computers without manually switching between them
- Compatible with all major operating systems
- Supports video resolutions up to 2048 x 1536, DDC2B
- 3-year limited warranty
B006-VU4-R
Have a Question?
Overview
Features
- Control up to 4 USB computers from a single VGA monitor and USB keyboard/mouse
- Order P758 Cables separately
- Port LEDs illuminate Dim Orange to indicate a computer is connected, and Bright Orange to indicate it is the selected port
- Supports video resolutions up to 2048 x 1536, DDC2B
- No software or complicated set-up procedures required
- Manually switch between connected computers via front panel pushbuttons or hotkey commands
- Automatically monitor connected computers via Auto Scan Mode
- Compatible with all major operating systems
- Compatible with most mice; including scroll mice
- Constructed of heavy-duty steel housing
Specifications
OVERVIEW
UPC Code | 037332152947 |
Console | No |
Max CPU | 4 |
Technology | USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 X 1536, DDC2B |
INPUT
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V/ 50/60Hz/ 0.5A |
External Power Supply Output Specs (V / A) | 5.3V/ 2.4A |
External Power Supply Cord Length (ft.) | 5 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Online Selected (Orange) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.50 x 9.80 x 8.70 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 1.7 x 7.9 x 2.9 |
Unit Weight (lbs.) | 1.50 |
ENVIRONMENTAL
BTUs | 7.1694 BTU/Hr |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys |
IP Remote Access | No |
CONNECTIONS
Ports | 4 |
PC/Server Connections | USB; VGA |
Side A - Connector 1 | (4) HD15 (MALE) |
Side A - Connector 2 | (4) USB B (FEMALE) |
Side B - Connector 1 | (1) HD15 (FEMALE) |
Side B - Connector 2 | (2) USB A (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 11 TO 99 SECONDS; USER-DEFINEABLE |
Number of Users | 1 |
NIAP-Certified Secure | No |
USB Specification | USB 2.0 (up to 480 Mbps) |
Cat5 KVM Switch | No |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B006-VU4-R 4-Port Desktop KVM Switch
https://www.tripplite.com/video/b006-vu4-r-4-port-desktop-kvm-switch/51415
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.