Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mounting Clamp for Medical-Grade Power Strips


Provides an extra measure of safety when mounting medical-grade power strips.
    • Compatible with all Tripp Lite Medical-Grade Power Strips, as well as other brands
    • Includes removable drip shield and power cord manager
    • Clamps fit any diameter from 1 in. to 2.25 in.
    • Pre-assembled for quick installation
    • Use in a variety of applications, including IV poles, carts, cribs and bed rails

    View Full Product Details

    Tripp Lite Part Number

    PSCLAMP

    $75.10 Avg. Price
    Have a Question?
    Contact Us

    Overview

    The PSCLAMP lets you mount a Tripp Lite medical-grade power strip to an IV pole, mobile cart, crash cart, mobile medical workstation, hospital bed rails or crib, while maintaining compliance. This clamp includes a removable drip shield that adds extra protection when there are liquids in the environment. The cord manager lets you wrap the unused power cord, eliminating a tripping hazard and protecting the cord from damage.

    The clamp’s mounting adapters fit any diameter from 1 inch to 2.25 inches to work in a variety of applications. A locking nut is included. The PSCLAMP comes pre-assembled, so you simply mount it and it’s ready to use.

    Package Includes

    • PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    • Owner’s Manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332171894
    INPUT
    Input Cord Length (ft.)0
    OUTPUT
    Output ReceptaclesUniversal outlets
    PHYSICAL
    ColorWhite
    Shipping Dimensions (hwd / in.)2.80 x 8.70 x 10.70
    Shipping Weight (lbs.)2.30
    Unit Weight (lbs.)2.0
    FEATURES & SPECIFICATIONS
    Built-in Cable ManagementNo

    Questions & Answers

    More Q&As may be available on the PSCLAMP model support page.

    Related Products

    Surge Protectors

      Model Number Description
    Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, Surge Protection, 4x Hospital-Grade Outlets, 6 ft. Cord SPS406HGULTRA SPS406HGULTRA Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, Surge Protection, 4x Hospital-Grade Outlets, 6 ft. Cord
    Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, Surge Protection, 4x Hospital-Grade Outlets, 15 ft. Cord SPS415HGULTRA SPS415HGULTRA Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, Surge Protection, 4x Hospital-Grade Outlets, 15 ft. Cord

    Power Strips

      Model Number Description
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord PS-402-HG-OEM PS-402-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord
    Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord PS-406-HGULTRA PS-406-HGULTRA Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS-407-HG-OEM PS-407-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord PS-410-HGOEMCC PS-410-HGOEMCC Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS-607-HG-OEM PS-607-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord PS-615-HG-OEM PS-615-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS607HG20AOEM PS607HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord PS615HG20AOEM PS615HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord PS625HG20AOEM PS625HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord
    Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
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
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.