Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort 1.2 to Active VGA Adapter, Video Converter for Mac/PC, Thunderbolt 1 & 2 Compatible, 1920x1200 1080p (M/F)


Connect a VGA monitor to a Mac or PC with a Mini Displayport output
  • Compact 1-piece design
  • Connect a VGA monitor to a Mac or PC/Windows with a Mini DisplayPort or Thunderbolt 1/2 output
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P137-000-VGA

Have a Question?
Contact Us

Overview

Tripp Lite's P137-000-VGA Mini-DisplayPort 1.2 to VGA Adapter allows you to connect a Mac or PC with a Mini-DisplayPort or Thunderbolt™ TM output to a VGA monitor. Ideal for Thunderbolt™ /Mini DisplayPort equipped laptops, Chromebooks, MacBooks,
and Microsoft Surface. Mac (up to OSX 10.12) and Windows (up to 10) Compatible.

Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully-molded compact one piece design ensures long life enjoyment.

Features a simple plug and play design with an integrated chip that converts the digital Mini-DisplayPort signal to analog VGA; no drivers or setup needed. Simply plug the adapter into your Mini-DisplayPort /Thunderbolt™ TM source and connect your VGA cable between it and your monitor.

Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • Compact 1-piece design
  • Connect a VGA monitor to a Mac or PC/Windows with a Mini DisplayPort or Thunderbolt 1/2 output
  • Displayport 1.2 compliant
  • Plug-and-play convenience—no drivers or software needed
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output

System Requirements

  • Mac (up to OSX 10.12) or PC/Windows (up to 10) with a Mini Displayport port; Compatible with Thunderbolt 1 and 2 ports on Mac computers
  • Monitor with a VGA port

Package Includes

  • Mini-Displayport 1.2 to Active VGA Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184825
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.80 x 3.60 x 5.40
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; DisplayPort
STANDARDS & COMPLIANCE
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P137000VGA model support page.

Resources & Downloads

support icon

Do you own a
P137-000-VGA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.