Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI to HDMI Video Adapter (DVI-D to HDMI F/M)


  • Converts a DVI-D Female connector into HDMI Male connector or a HDMI male connector into a DVI-D female connector
  • Compact size for installation in tight spaces

View Full Product Details

Tripp Lite Part Number

P132-000

Have a Question?
Contact Us

Overview

Tripp Lite's DVI-D Female to HDMI-Male adapter allows older DVI cables to plug into newer HDMI equipment. Gold plated connectors, and 24K Gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters.

Features

  • Converts HDMI equipment to DVI cabling
  • 24K Gold Contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces

System Requirements

  • Digital video equipment with HDMI Female connections

Package Includes

  • DVI-D Female to HDMI Male Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125880
Product TypeVideo Adapter
TechnologyDVI; HDMI
PHYSICAL
ColorBlack
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (FEMALE)
Side B - Connector 1HDMI (MALE)
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P132000 model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)
HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m) P566-016 P566-016 HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.