Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power It! 6-Outlet Power Strip, 6-ft. Cord, Power Switch Cover

Model Number: TLM606NC


  • 6 outlets
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • 6 ft. power cord
  • Rugged metal case
  • Keyhole mounting slots

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's Power It! TLM606NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 6 NEMA 5-15R outlets, 6-foot AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.

INPUT/OUTPUT: Input: NEMA 5-15P/Output: 6 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: Corded power distribution strip

Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 6 NEMA 5-15R outlets
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • Transparent switch cover snaps tight to prevent accidental shutoff
  • Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
  • 15A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 6-foot AC line cord
  • Rugged metal case provides extra safety and durability
  • UL certification

Package Includes

  • TLM606NC power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127426
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated on/off switch controls power to all outlets
Locking Switch CoverTransparent switch cover snaps tight to prevent accidental shutoff
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole slots = 203.20mm; Distance between end tabs = 330.17mm
Material of ConstructionMetal case
Outlets Measurement (Center to Center)41.30mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)14.50 x 5.00 x 2.50
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)13.75 x 2.75 x 2
Unit Weight (lbs.)2
CERTIFICATIONS
UL1363 (Power Tap)UL1363
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.