8-Outlet Power Strip with Surge Protection, 6 ft. (1.83 m) Cord, 1650 Joules, 48 in. length
- 8 NEMA 5-15R outlets with 5.28-in. center-to-center spacing – wide enough for transformers without blocking adjacent outlets
- Rated at 1800W, 120V, 15A, featuring a resettable circuit breaker to prevent circuit overloads
- Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics from destructive AC transient surges
- Vertical or horizontal mounting with adjustable mounting clamps
- Rocker-style, illuminated power switch with locking safety cover to prevent accidental turn offs
- Certified to meet UL 1449 3rd Edition and UL 1363 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
SS480806
Have a Question?
Features
- 1800W, 120V, 15A, corded, multi-outlet power strip that connects multiple electrical devices in close proximity to a single AC wall socket
- Contains an integral surge protector to eliminate the need for a separate desktop unit that can clutter up your work space
- Saves the time and cost of installing new outlets in un-powered areas
- Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, test stands and engineering labs
8 Widely Spaced Outlets That Fit Transformers or AC Adapters without Blocking Adjacent Outlets
- Features 8 NEMA 5-15R outlets that are compatible with all standard electrical equipment
- Each outlet is spaced 5.28 inches apart (center to center) – wide enough to fit transformers or AC adapters without blocking adjacent outlets, so you can fully utilize the power strip all the time
Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise
- Contains a premium-grade surge suppressor rated at 1650 Joules that goes well beyond competing surge protectors, giving you an exceptional level of AC transient surge and EMI/RFI line noise protection for computers and other sensitive electronics
Adjustable Vertical and Horizontal Mounting Options
- A convenient method of optional horizontal or vertical power distribution
- Its 48-in. length and strip-style form factor fits in the most confined spaces unobtrusively
- Easy-to-install with adjustable mounting clamps
Premium Safety Features
- Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
- An integral, 15-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment
Rugged, Durable Housing
- A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
- An attractive gray housing with stylish black receptacles match the decor of most professional settings
Specifications
OVERVIEW
UPC Code | 037332186430 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Outlet Spacing | 5.28-in. center-to-center spacing |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
Switches | Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1650 |
UL1449 Let Through Rating | 500V UL verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Silver |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Included Mounting Accessories | Set of adjustable mounting clamps |
Integrated Keyhole Mounting Slots | No |
Outlets Measurement (Center to Center) | 5.28 |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 3.40 x 51.90 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 1.25 x 1.62 x 48 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd EDITION |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SS480806 model support page.
Related Products
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSSS2C | Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.