For Patient-Care Vicinity - UL 60601-1 Medical-Grade Power Strip, 4 15A Hospital-Grade Outlets, Safety Covers, 15 ft. (4.57 m) Cord
- Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
- Approved for standalone use in all patient-care vicinities
- Complies with UL 60601-1 and UL 60950-1 specifications
- Patented protection circuit guards against shock hazards
- 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS-415-HGULTRA
Have a Question?
Overview
Features
- Ideal for standalone use in patient-care vicinities, therapy rooms, imaging environments and administrative areas
- Patented protection circuit guards against shock hazards with automatic site fault protection
- Circuit breaker resets itself once fault threat is gone
- 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
- Patent # 7,375,939
- Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
- Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 15-ft. (4.57 m) power cord provides ample reach to the power source
- Rugged all-metal housing for long life in demanding environments
- Integrated locking outlet safety covers block access to unused outlets
- Built-in 15A circuit breaker protects against dangerous overloads
- Switchless design prevents accidental shut-off
- Built-in mounting tabs and flanges for easy installation on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332128430 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Plug Features | Hospital Grade Plug |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 15 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (4) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
SURGE / NOISE SUPPRESSION
Automatic Shut-Off | Yes |
PHYSICAL
Antimicrobial Coating | Yes |
Color | White |
Color (AC Line Cord) | White |
Included Mounting Accessories | Mounting tabs and flanges |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 92mm |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 14.17 x 5.98 x 2.17 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 1.5 x 13.75 x 2.5 |
Unit Weight (lbs.) | 3.20 |
SPECIAL FEATURES
Built-in Cable Management | No |
STANDARDS & COMPLIANCE
Approvals | TUV tested to UL 60601-1 and UL 60950-1 (USA); TUV tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 (Canada) |
Patented | Patent # 7,375,939 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PS415HGULTRA model support page.
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
HGOUTLETCVR | Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
![]() |
PSCLAMP2 | Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection |
![]() |
PSHGCOVERKIT | Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/851678
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.