Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors


  • Supports select Tripp Lite 1U PDUs in upright vertical mounting format
  • Button mount installation option snaps into Tripp Lite SmartRack enclosures
  • Nut & bolt installation option connects to SmartRack mounting rails
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUSIDEBRKT

Have a Question?
Contact Us

Overview

Tripp Lite's PDUSIDEBRKT enables secure vertical installation of select 1U PDUs, Power Strips and Surge Suppressors in SmartRack enclosures.

Compatible with Tripp Lite models PDU1215, PDU1220, PDU1220T, PDU1230, PDU12IEC, PDU2430, PDUMH15, PDUMH20, PDUNV, RS-1215, RS-1215-20, RS-1215-20T, RS-0615R, RS-0615F, IBAR12, ISOBAR12ULTRA, IBAR12-20ULTRA, DRS-1215 and other products specifying compatibility with this mounting accessory. See owner's manual for installation information.

Features

  • Enables secure vertical installation of select 1U PDUs, Power Strips and Surge Suppressors in SmartRack enclosures
  • Compatible with Tripp Lite models PDU1215, PDU1220, PDU1220T, PDU1230, PDU12IEC, PDU2430, PDUMH15, PDUMH20, PDUNV, RS-1215, RS-1215-20, RS-1215-20T, RS-0615R, RS-0615F, IBAR12, ISOBAR12ULTRA, IBAR12-20ULTRA, DRS-1215 and other products specifying compatibility with this mounting accessory. See owner's manual for installation information

Specifications

OVERVIEW
UPC Code037332148261
Accessory TypeMounting Bracket
Accessory ClassPDU Accessories
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)2.13 x 3.78 x 9.06
Shipping Weight (lbs.)1.00
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the PDUSIDEBRKT model support page.

Documents & Downloads

support icon

Do you own a
PDUSIDEBRKT

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.