Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide
- Maintains a bend radius while dropping cables through the tray’s wire mesh opening
- Keeps cables straight and organized when exiting or entering cable tray
- Fixed metal waterfall snaps into tray surface with no hardware required
- Made from resilient black powder-coated metal designed to last
- 5-year limited warranty
SRWBDROP New
Have a Question?
Features
Typical Applications
- Bundle network or other copper cables along the wall, floor or ceiling of your data center
- Reduce stress, pinching, pressure points and fatigue while dropping cables through the bottom of the wire mesh cable tray
Package Includes
- SRWBDROP Cable Exit Clip/Dropout Waterfall, 45 mm Wide
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240521 |
Product Type | Waterfall |
Cable Management System Component Type | Drop Out/Waterfall |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.56 x 10.03 x 2.95 |
Unit Dimensions (hwd / in.) | 2.360 x 8.750 x 1.650 |
Unit Weight (lbs.) | 0.309 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRWB12210STR | Wire Mesh Cable Tray - 300 x 50 x 3000 mm (12 in. x 2 in. x 10 ft.) |
![]() |
SRWB12410STR | Wire Mesh Cable Tray - 300 x 100 x 3000 mm (12 in. x 4 in. x 10 ft.) |
![]() |
SRWB12CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.) |
![]() |
SRWB18410STR | Wire Mesh Cable Tray - 450 x 100 x 3000 mm (18 in. x 4 in. x 10 ft.) |
![]() |
SRWB18CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.) |
![]() |
SRWB6210STR | Wire Mesh Cable Tray - 150 x 50 x 3000 mm (6 in. x 2 in. x 10 ft.) |
![]() |
SRWB6410STR | Wire Mesh Cable Tray - 150 x 100 x 3000 mm (6 in. x 4 in. x 10 ft.) |
![]() |
SRWB6CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.) |
![]() |
SRWBARCBFFL | Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall) |
![]() |
SRWBARCBFFL4 | Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall) |
![]() |
SRWBAXISCPLR | Axis Coupler for Wire Mesh Cable Trays |
![]() |
SRWBDROP | Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide |
![]() |
SRWBHDCPLR | Strengthening Bar Kit for Wire Mesh Cable Trays |
![]() |
SRWBLCPLR | L Coupler Kit for Wire Mesh Cable Trays |
![]() |
SRWBSPDRBRKT | Wall/Floor Spider Bracket for Wire Mesh Cable Trays |
![]() |
SRWBTLCPLRBR | Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBTLCPLRBS | Toolless Coupler Base for Wire Mesh Cable Trays |
![]() |
SRWBUNVBASE | Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays |
![]() |
SRWBUNVCLIP | Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBUNVCPLR | Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBWALLBRKT | Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTHD | Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTHDL | Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTLD | Light Wall Bracket for Small Wire Mesh Cable Trays |
![]() |
SRWBWTRFL | Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.