40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )
Part Number: N482-6M12-6M12
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 40Gb Pass-through Cassette, with (x6) 12-Fiber MTP/MPO connections ( Female )
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 40Gb Pass-through Cassette, with (x6) 12-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
- Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
- Factory terminated connectors reduce the time and labor required of field connector terminations
System Requirements
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
Package Includes
- N482-6M12-6M12 40Gb Pass-through Cassette - (x6) 12-Fiber MTP/MPO
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332184573 |
Technology | Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.10 x 2.40 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 1.2 x 3.5 x 0.9 |
Unit Weight (lbs.) | 0.18 |
CONNECTIONS
Number of Ports | 6 |
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
Documents & Downloads
Useful Web Pages
Product Videos
- High-Density Fiber Patch Panel Solution
https://www.tripplite.com/video/high-density-fiber-patch-panel-solution/75339 - An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://www.tripplite.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134
Product Images