Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to USB Micro-B Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft.


Connects a smartphone or other USB Micro-B device to your laptop, MacBook, Chromebook or Ultrabook’s USB-C or Thunderbolt 3 port.
  • USB-C to Micro-B cable compatible with USB Micro-B, USB-C and Thunderbolt 3 devices
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Power Delivery cable provides 3A (60W) power output for charging mobile devices
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required

View Full Product Details

Tripp Lite Part Number

U426-006

Have a Question?
Contact Us

Features

USB-C to USB Micro-B Cable Connects a USB 3.0 Micro-B Device to Your Computer or Tablet
This six-foot USB-C to Micro-B cable allows you to connect your smartphone, external hard drive or other device with a USB Micro-B port to any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks.
PD Charging Cable Charges Devices and Transfers Data at Fast USB 3.1 Gen 1 Speeds
The USB-C to USB Micro-B cable supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. The Power Delivery cable also provides power output up to 3 amps (60 watts), which is more than sufficient for charging, syncing and powering compatible devices. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

Typical Applications

  • Charge and sync a USB Micro-B mobile device from a USB-C vehicle charger or wall charger up to 6 ft. away
  • Transfer data between an external hard drive and your laptop or computer

Package Includes

  • U426-006 USB Type-C to USB Micro-B Cable, M/M, 6 ft.

System Requirements

  • Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve 5 Gbps speeds)
  • Device with a USB Micro-B port (USB 3.0 compatibility required to achieve 5 Gbps speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218384
INPUT
Cable Length (ft.)6
Cable Length (in.)72
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5 mm
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range5% to 90%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB 3.0 MICRO-B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
TechnologyUSB 3.1 (Gen 1); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS and REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
U442-DOCK3-B | Digital Signage & Audio/Video U442-DOCK3-B USB-C Dock, 4K HDMI, VGA, Gbe, 2x USB-A Ports, 1X USB-C Port, SD Card Reader, 100W PD 3.0
Charging Stations & Chargers
  Model Number Description
U280-004-WS3C1 | Charging Stations & Chargers U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports
USB, Lightning & FireWire
  Model Number Description
U360-004-IND | USB, Lightning & FireWire U360-004-IND 4-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub
U360-007 | USB, Lightning & FireWire U360-007 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A
U360-007-IND | USB, Lightning & FireWire U360-007-IND 7-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable
U442-DOCK3-B | USB, Lightning & FireWire U442-DOCK3-B USB-C Dock, 4K HDMI, VGA, Gbe, 2x USB-A Ports, 1X USB-C Port, SD Card Reader, 100W PD 3.0
U280-004-WS3C1 | USB, Lightning & FireWire U280-004-WS3C1 4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports

Resources & Downloads

support icon

Do you own a
U426-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.