Right-Angle Cat6 Gigabit Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m)
- Cat6 UTP patch cord delivers fast transmission speeds up to 1 Gbps in your LAN
- Right-angle RJ45 connectors are easy to plug into packed switches and patch panels
- More than 35% slimmer than standard Cat6 cabling to improve airflow in crowded racks
- Color-coded black for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N201-SR1-BK
Have a Question?
Features
Typical Applications
- Build a Gigabit Ethernet network through the connection of routers, modems, switches and servers in a high-density data center
- Connect a workstation computer to the company server to gain access to printers, scanners and copiers
- Combine with other Tripp Lite patch cables to set up a color-coded system in a crowded rack
Package Includes
- N201-SR1-BK Right-Angle Cat6 UTP Patch Cable - 1 ft., M/M, Slim, Black
Specifications
OVERVIEW
UPC Code | 037332232663 |
Technology | Cat6 |
PHYSICAL
Color | Black |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Outer Diameter (OD) | 4.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 10% ~ 90%, NON-CONDENSING |
Operating Humidity Range | 10% TO 90% RH, Non-Condesing |
Storage Humidity Range | 10% TO 90% RH, Non-Condesing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Network Speed | 1Gbps |
IEEE Standards Supported | 802.3an |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N253-024-RBGY | 24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat6 |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.