SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg)
Vented shelf is 21.5 in. deep to house a wireless access point or other non-rack device and save space in your server room or network closet.
- Center-mount 2U rack shelf secures non-rack equipment like WAPs and monitors
- Heavy-duty cold-rolled steel construction with maximum load capacity of 100 lb.
- Vented design maximizes airflow to protect equipment against excessive heat
- Easy to install centered in a standard 3 in. 2-post rack with included hardware
- 5-year limited warranty
Features
2U Vented Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® center-mount shelf supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF2PCENTER has a maximum load capacity of 100 pounds (45 kgs). It mounts easily into 2U of space in a standard 3-inch-deep 2-post open frame rack using the included hardware.
Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf is 21.5 inches (55 cm) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak.
Specifications
OVERVIEW
UPC Code | 037332263179 |
Product Type | Accessories / Shelf |
Device Compatibility | Network Switch; Router |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Rack Height | 2U |
Maximum Weight Capacity (lbs.) | 100 |
Unit Dimensions (hwd / in.) | 3.46 x 19 x 21.5 |
Unit Weight (lbs.) | 7.00 |
FEATURES & SPECIFICATIONS
Built-in Cable Management | No |
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
More Q&As may be available on the SRSHELF2PCENTER model support page.
Related Products
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) |
![]() |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) |
![]() |
SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) |
![]() |
SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) |
![]() |
SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) |
![]() |
SRSHELF2PX2 | SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep) |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSHELF2P1USHRT | SmartRack 1U Cantilever Fixed Rack Shelf - Steel, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg) |
![]() |
SRSHELF2PCENTER | SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg) |
![]() |
SRSHELF2PUNIV | SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg) |
Documents & Downloads
Product Images