Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key


  • Two piece replacement combo locks for SmartRack Enclosures
  • Three digit combo
  • Key override
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCOMBO

Have a Question?
Contact Us

Overview

This replacement combo handle allows facility managers to closely guard access to specific cabinets. Combos can be easily changed when access requirements change but retains a key override for management.

Features

  • This replacement combo handle allows facility managers to closely guard access to specific cabinets
  • Combos can be easily changed when access requirements change but retains a key override for management

Package Includes

  • 2pc combo handles
  • all mounting hardware
  • detailed installation instructions as well as lock user manual (for changing combos)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143204
Product TypeHandle Kit
Accessories TypeHandle Kit
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 7.00 x 2.00
Shipping Weight (lbs.)1.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

No. The SRCOMBO is compatible with our Floor-Standing Rack Enclosures only. The Wallmount Racks have a different locking mechanism.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SRCOMBO model support page.

Documents & Downloads

support icon

Do you own a
SRCOMBO
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.