Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort to HDMI 4K Active Adapter Video Converter, DP Ver 1.2, HDCP, 4K 30Hz (M/F), 6 in.


Converts a DisplayPort 1.2 audio and 4K x 2K video signal for display on an HDMI monitor, projector or television.
    • Active converter works with all DisplayPorts
    • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
    • Supports 7.1 Audio Surround Sound
    • HDCP 1.3 and DPCP 1.0 compliant
    • Converts both Single-Mode and Dual-Mode DisplayPort output
    • Gold-plated connectors and contacts
    • 3-year limited warranty

    View Full Product Details

    Tripp Lite Part Number

    P136-06N-UHD-V2

    Have a Question?
    Contact Us

    Overview

    The P136-06N-UHD-V2 DisplayPort 1.2 to HDMI Active Converter connects a DisplayPort 1.2 computer to the HDMI port on a monitor, projector or television. With a male DisplayPort connector and a female HDMI connector, this converter lets you use your existing HDMI display instead of buying a new DisplayPort monitor.

    Ideal for displaying crystal-clear video on a large monitor or digital sign, this converter supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz, as well as rich, full audio (if your DisplayPort card supports audio passthrough) and HDCP (High-Definition Content Protection). Because it’s an active converter, the P136-06N-UHD-V2 converts both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.

    Plug and play with no software, drivers or power supply needed. Gold-plated connectors and contacts ensure excellent conductivity. Integral strain relief ensures the converter and molded connectors last a long time. The P136-06N-UHD-V2 is backward compatible with previous DisplayPort generations and fits easily in a briefcase, backpack or laptop bag for connecting on the go.

    Features

    Send High-Quality DisplayPort 1.2 Audio/Video Signals to an HDMI Display
    • Connects DisplayPort 1.2 computer to HDMI-enabled monitor, projector or TV
    • Ideal for displaying video on large monitor or digital sign
    • Female HDMI and male DisplayPort connectors
    • Backward compatible with previous DisplayPort generations

    Vibrant, Superior Video Quality

    • Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
    • Supports 7.1 Audio Surround Sound
    • HDCP 1.3 and DPCP 1.0 compliant
    • Converts both Single-Mode and Dual-Mode DisplayPort output
    • Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity

    Superior Materials for Superior Performance
    • Gold-plated connectors and contacts for excellent conductivity
    • Integral strain relief for long life
    • Plug-and-play—no software, drivers or power supply necessary
    • Fits easily into briefcase, backpack or laptop bag

    Package Includes

    • P136-06N-UHD-V2 DisplayPort 1.2 to HDMI Active Converter (M/F), 6 in.
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332192028
    INPUT
    Cable Length (in.)6
    Cable Length (cm)15.24
    PHYSICAL
    ColorBlack
    Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
    Shipping Weight (lbs.)0.09
    CONNECTIONS
    Side A - Connector 1DISPLAYPORT (MALE)
    Side B - Connector 1HDMI (FEMALE)
    FEATURES & SPECIFICATIONS
    HDCP Specification1.3
    TechnologyHDMI; DisplayPort
    WARRANTY
    Product Warranty Period (Worldwide)3-year limited warranty

    Frequently Asked Questions

    DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support

    Additional FAQs may be available on the P13606NUHDV2 model support page.

    Accessories

    Digital Signage & Audio/Video

      Model Number Description
    High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft.
    High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
    High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

    Audio Video Cables

      Model Number Description
    High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft.
    High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
    High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

    Resources & Downloads

    Declarations of Conformity

    support icon

    Do you own a
    P136-06N-UHD-V2

    Get support for your product all in one place!

    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    +1 (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    +1 (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    +1 (773) 869-1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.