DisplayPort to HDMI Cable Adapter (M/M), 20 ft. (6.09 m)
- Supports video resolutions up to 1920 x 1080 (1080p)
- Supports audio and HDCP
- No separate adapter required
- Designed for Dual-Mode DisplayPort graphics cards
- Gold-plated contacts
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
P582-020
Have a Question?
Overview
Ideal for displaying crystal-clear video on a large monitor or digital sign, this 20-ft. (6.09 m) cable supports high-definition video resolutions up to 1920 x 1080 (1080p), as well as rich, full audio (if your DisplayPort card supports audio passthrough) and HDCP (High-Definition Content Protection). This in-line passive adapter is designed for use with Dual-Mode (DP++) DisplayPort graphics cards.
Nickel-plated connectors and gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and molded connectors last a long time. Flexible PVC jacket makes the cable easy to install in tight corners and other areas where space is restricted.
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- DisplayPort and HDMI male connectors
- No separate adapter required
Vibrant Video and Sound Quality
- Supports high-definition video resolutions up to 1920 x 1080 (1080p)
- Supports audio and HDCP
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
Superior Materials for Superior Performance
- Nickel-plated connectors and gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Flexible PVC jacket for easy installation in tight corners
Specifications
OVERVIEW
UPC Code | 037332192875 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 1.25 x 10.70 x 5.20 |
Shipping Weight (lbs.) | 0.80 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P582020 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P579-006 | DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B121-000 | DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
P168-000 | Compact DisplayPort Coupler Gender Changer (F/F) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.