Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Duplex Multimode Fiber Coupler (LC/LC)

Model Number: N455-000


  • Dual LC/LC coupler for extending existing cables
  • High precision mating structure with low insertion loss
  • Duplex adapter accepts two simplex connectors or one duplex connector

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

This coupler provides a simple and easy way to link together two fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.

Features

  • Dual LC female connectors
  • For 62.5/125 or 50/125 multimode fiber

System Requirements

  • Two cables with LC fiber optic connectors

Package Includes

  • Duplex LC to LC fiber optic coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332115652
Number of Fibers2
PHYSICAL
ColorLight Gray
Shipping Dimensions (hwd / in.)6.00 x 3.55 x 0.50
Shipping Weight (lbs.)0.01
CONNECTIONS
Side A - Connector 1LC DUPLEX (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N316-01M | Network Cables & Adapters N316-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 1M (3 ft.)
N316-02M | Network Cables & Adapters N316-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 2M (6 ft.)
N316-03M | Network Cables & Adapters N316-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10 ft.)
N318-01M | Network Cables & Adapters N318-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 1M (3 ft.)
N318-02M | Network Cables & Adapters N318-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 2M (6 ft.)
N318-03M | Network Cables & Adapters N318-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 3M (10 ft.)
N320-03M | Network Cables & Adapters N320-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
N320-05M | Network Cables & Adapters N320-05M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
N320-10M | Network Cables & Adapters N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
N320-15M | Network Cables & Adapters N320-15M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)
Fiber Network Cables
  Model Number Description
N320-15M | Fiber Network Cables N320-15M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)
N320-10M | Fiber Network Cables N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
N320-05M | Fiber Network Cables N320-05M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
N320-03M | Fiber Network Cables N320-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
N318-03M | Fiber Network Cables N318-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 3M (10 ft.)
N318-02M | Fiber Network Cables N318-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 2M (6 ft.)
N318-01M | Fiber Network Cables N318-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 1M (3 ft.)
N316-03M | Fiber Network Cables N316-03M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10 ft.)
N316-02M | Fiber Network Cables N316-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 2M (6 ft.)
N316-01M | Fiber Network Cables N316-01M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 1M (3 ft.)

Resources & Downloads

support icon

Do you own a
N455-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.