Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA

Model Number: B120-000


  • Extend a DVI-D Dual Link signal up to 150 ft. from the source
  • Use P560-Series DVI Dual-Link cables in most applications.
  • When extending a 2560 x 1600 video signal more than 75 ft., use cable made with 24Awg wiring
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's B120-000 DVI Dual Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports video resolutions up to 2560 x 1600 @ 60Hz, and a maximum distance of 150 ft. from the source. Use P560-Series DVI Dual-Link cables in most applications. When extending a 2560 x 1600 video signal more than 75 ft., use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B120-000, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a DVI-D Dual Link signal up to 150 ft. from the source
  • Supports a maximum video resolution of 2560 x 1600 @ 60Hz
  • Use P560-Series DVI Dual-Link cables in most applications
  • When extending a 2560 x 1600 video signal more than 75 ft., use a cable made with 24Awg wiring (Available from Tripp Lite as a custom order)
  • Built-in Equalization control to adjust the video image
  • HDCP and DDC compatible
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B120-000 DVI Dual Link Signal Extender
  • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
  • Screwdriver for Equalization adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332130297
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 6.40 x 2.20
Shipping Weight (lbs.)0.53
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)150
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 1920 x 1440 Range (ft)150
Max 2560 x 1600 Range (ft)150
Max 480i Range (ft)150
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
Max 1920 x 1200 Range (ft)150
Max 2048 x 1536 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports2
Side A - Connector 1DVI-I (FEMALE)
Side B - Connector 1DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P560-025 | Digital Signage & Audio/Video P560-025 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 25-ft.
P560-050 | Digital Signage & Audio/Video P560-050 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50-ft.
P560-100-HD | Digital Signage & Audio/Video P560-100-HD DVI High Definition Dual Link Digital TMDS Monitor Cable (DVI-D M/M), 100-ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.