Eco-Surge 12-Outlet Home/Business Theater Surge Protector, 10 ft. (3.05 m) Cord, 3600 Joules - Accommodates 8 Transformers
- Auto/manual switch offers green energy savings or standard protection
- Unique Netbook Switch allows user to select wattage
- 12 outlets / 10-ft. (3.05 m) cord
- 3600 joule rating
- 2-line digital gold coax connectors
- 1-line tel/modem/network (100BaseT, high-speed) surge protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $250,000 Ultimate Lifetime Insurance
TLP1210SATG
Have a Question?
Overview
Features
- Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
- Green Outlet Array; "Master" outlet controls power flow for 1 primary and up to 8 peripheral components. "Power Save" outlets cut AC power to 8 connected components when not in use - perfect for non-essential components that do not save settings like DVD players, gaming consoles, amplifiers and speaker systems. "Always On" outlets provide continuous power to 3 critical devices that save settings like DVRs and recorders (TiVo), cable and satellite boxes
- User-adjustable wattage control switch - allows for high-wattage (over 25W) and low-wattage (over 15W) components to serve as Master device
- Auto/Manual Switch - allows users to switch between green (auto) power-save mode and standard (manual) surge protection
- 3600 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 12 widely spaced surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 8 large transformers
- Sliding safety covers protect against accidental contact
- 2 sets of surge-protected Type F gold coaxial connectors safeguard components on cable, satellite and antenna line
- 1-line tel/modem/Ethernet (100BaseT, high-speed) surge protection safeguards personal video recorders (PVRs) on a single DSS or Ethernet line.
- 10-ft. (3.05 m) cord with right-angle NEMA 5-15P plug
- 2 diagnostic LEDs alert user to protection and grounded status and 4 status LEDs indicates when AC power is present
- Keyhole slots provide convenient wall or cabinet mounting
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332152541 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 228000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
Right-Angle Plug | Yes |
Integrated Cord Clip | No |
OUTPUT
Output Volt Amp Capacity (VA) | 15 |
Output Watt Capacity (Watts) | 1800 |
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (12) 5-15R |
Transformer Accommodation | (8) Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3600 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 150 |
UL1449 Let Through Rating | 330, 400, 400 |
EMI / RFI Filtering | Up to 40 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | Yes |
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 2 line |
Network (Ethernet) Protection | Yes |
PHYSICAL
Antimicrobial Coating | No |
Color | Gray |
Color (AC Line Cord) | Gray |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm |
Material of Construction | Plastic |
Outlets Measurement (Center to Center) | Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm |
Receptacle Color | Black; green |
Shipping Dimensions (hwd / in.) | 13.30 x 2.40 x 8.70 |
Shipping Weight (lbs.) | 3.10 |
Unit Dimensions (hwd / in.) | 1.54 x 4.72 x 11.88 |
Unit Weight (lbs.) | 2.55 |
COMMUNICATIONS
Network Speed | 10/100 Mbps |
SPECIAL FEATURES
Green Energy-Saving Features | Power saving auto-shutoff ECO outlets |
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd EDITION |
UL1363 (Power Tap) | UL1363 |
UL497A (Communications) | UL497A |
FCC Part 68 (Communications) | FCC Part 68 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the TLP1210SATG model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP1210SATG & TLP808NETG ECO Surge Protector Demo
https://www.tripplite.com/video/tlp1210satg-tlp808netg-eco-surge-protector-demo/46259 - TLP1210SATG ECO Surge Protector
https://www.tripplite.com/video/tlp1210satg-eco-surge-protector/48982
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.